Overview

Features and Benefits

  • Easy to Use
  • GUI Drives I2C Interface
  • On-Board Thermistor
  • GPIO LEDs
  • Assembled and Fully Tested
  • On-Board Electronic Loads
    • Steady-State, Transient, and Random Modes
  • Demonstrates End-to-End Analog Multiplexer Implementation
  • On-Board ADC
  • Evaluates Both Push-Button and Slide-Switch On-Key Options

Product Details

The MAX77654 evaluation kit (EV kit) allows for easy experimentation with various MAX77654 features. This includes the SIMO buck-boost regulator, linear regulators, analog multiplexer, smart battery charger, on/off controller, and I2C interface.

Windows®-based software provides a user-friendly graphical user interface (GUI) as well as a detailed register-based interface to exercise the features of the MAX77654.

Applications

  • Bluetooth Headphones, Hearables
  • Fitness, Health, and Activity Monitors
  • Internet of Things (IoT)
  • Portable Consumer Devices
  • Safety and Security Monitors
  • Sensor Nodes
  • Wearables
  • Wireless speaker

Applicable Parts

Tools & Simulations

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.