Data Sheet
Rev.
0
1
View All
EE-Sim
Design & Simulation
1
View All
Overview
Features and Benefits
- Proven PCB Reference Design and Layout
- Fully Assembled and Tested
- Sense Points for High-Accuracy Measurements
- Test Point and Jumper for Enable
Product Details
The MAX77324 evaluation kit (EV kit) provides a proven design to evaluate a high-efficiency synchronous stepdown DC-DC converter with integrated MOSFETs that operate over a 2.5V to 4.8V input voltage range, 0.6V to 2V output voltage range, and supports up to 1.5A of load current. The device automatically transitions between PWM and SKIP modes of operation when the load condition changes.
Applications
- 1-Cell Battery Powered Equipment
- Internet of Things (IoT) Devices
- Portable/Wearables
- Space Constrained Equipment
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX77324EVKIT: Evaluation Kit for the MAX77324 Data Sheet (Rev. 0)6/12/2018PDF873K
-
MAX77324EVKIT ODB Files - Design Files10/10/2022TGZ3M
Tools & Simulations
EE-Sim
EE-Sim: Design & Simulate MAX77324EVKIT
eesim-max77324evkit