Overview

Features and Benefits

  • Flexible PCB Design
    • Low Thermal Mass for Fast Response Time
    • Sense Temperature away from Extra Circuitry
  • Easy to Reach Test Points
  • Fully Assembled and Tested
  • Windows® 10-Compatible Software

Product Details

The MAX30207 evaluation (EV) system provides a single platform to evaluate the MAX30207, a +/-0.1°C accurate temperature sensor. The EV system consists of two boards connected through headers, a MAX32630FTHR microcontroller board, and the MAX30207_INTERFACE_ EVKIT board. The EV system also includes a MAX30207_ SENSOR_FLEX_EVKIT flex module that holds the MAX30207 IC. The MAX32630FTHR contains the firmware necessary to use the PC GUI program and provides power to the MAX30207 interface board. The MAX30207 interface board ships with jumpers preinstalled to allow quick evaluation of the MAX30207.

Applications

  • Internet of Things (IoT) Sensors
  • Medical Thermometers
  • Wearable Body Temperature Monitors

Applicable Parts

Tools & Simulations

Software Development

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.