Overview

Features and Benefits

  • Evaluates the MAX17227A in a 6-pin WLP
  • 400mV to 5.5V Input Range
  • 2.3V to 5.5V Configurable Output Voltage
  • Up to 1A Output Current
  • Proven Two-Layer, 1oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX17227A WLP evaluation kit (EV kit) evaluates the MAX17227A IC in a WLP package. The MAX17227A is a nanoPower Boost converter with 2A peak inductor current limit and has True Shutdown™ mode. The EV kit operates over an input range of 400mV to 5.5V, depending on load, with 0.88V typical startup with 3kΩ load. The EV kit provides resistor-configurable output voltages from 2.3V to 5.5V. Refer to the MAX17227A IC data sheet for output voltage setting. The EV kit comes with the MAX17227AANT+ installed.

Applications

  • Clinical Instrumentation
  • Consumer
  • Emergency Lighting
  • Industrial
  • IoT Sensors
  • Medical
  • Near-Band IoT
  • Wearable Audio
  • WiFi Module

Applicable Parts