Overview

Features and Benefits

  • 4V to 57V Operating Voltage Range
  • Shutdown Mode Jumper
  • -40°C to +125°C Temperature Range
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX16171 EV kit is designed to evaluate the MAX16171, an ideal diode controller that protects systems against reverse current and reverse voltage faults in automotive applications. The EV kit operates with a supply voltage range of 4V to 57V over the automotive temperature range of -40°C to +125°C. A jumper (J1) helps place the EV kit into low power shutdown mode. The EV kit PCB is available with the MAX16171ATA/VY+ installed.

Applications

  • Automotive Power Systems
  • Network Telecom Power Systems
  • RAID Systems
  • Redundant Power Supplies
  • Servers

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.