-
MAX16137EVKIT: Evaluation Kit for the MAX16137 Data Sheet (Rev. 0)4/26/2021PDF660K
Overview
Features and Benefits
- 1.71V to 5.5V Supply Voltage Range
- Push-Button Switch to Clear OV Latch
- Proven 2-Layer 2oz Copper PCB Layout
- Automotive Temperature Range: -40°C and +125°C
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
Product Details
The MAX16137 evaluation kit (EV kit) is designed to evaluate the MAX1613700/VY+, a 1% accuracy, windowdetector supervisory reset IC with BIST (Built-In-Self-Test) capability and overvoltage fault output in an 8-pin TDFN package. Several test points are provided to facilitate device evaluation. The EV kit is fully assembled and tested over the automotive temperature range of -40°C and +125°C and is available with the MAX1613700/VY+ installed.
Applications
- Advanced Driver-Assistance Systems (ADAS)
- Multivoltage ASICs
- Servers
- Storage Equipment
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX16137EVKIT BOM5/30/2023PDF35K
-
MAX16137EVKIT Design Files5/30/2023ZIP2M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.