MAX16137

RECOMMENDED FOR NEW DESIGNS

1% Accuracy Single-Window Voltage Monitor with BIST

Provide More Diagnostics in Half the Size

Viewing:

Overview

  • ±1% Allow Precision Supply Monitoring
  • BIST Enhances System Safety
  • Enables ASIL Compliance at System Level
  • Factory-Set Threshold 0.5V to 5V with 20mV Increment
  • Factory-Set Input Tolerance ±4% to ±11% UV/OV Threshold Window
  • Factory-Set Reset Timeout
  • Latched Overvoltage Fault Output
  • 5μs Overvoltage Fault Response
  • Open-Drain/Push-Pull Reset Output
  • 2mm x 2mm TDFN-8 Side-Wettable Package
  • -40°C to +125°C Temperature Range
  • AEC-Q100 Qualified
  • Enables Functional Safety at System Level
MAX16137
1% Accuracy Single-Window Voltage Monitor with BIST
MAX16137: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX16137EVKIT

Evaluation Kit for the MAX16137

Features and Benefits

  • 1.71V to 5.5V Supply Voltage Range
  • Push-Button Switch to Clear OV Latch
  • Proven 2-Layer 2oz Copper PCB Layout
  • Automotive Temperature Range: -40°C and +125°C
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX16137 evaluation kit (EV kit) is designed to evaluate the MAX1613700/VY+, a 1% accuracy, windowdetector supervisory reset IC with BIST (Built-In-Self-Test) capability and overvoltage fault output in an 8-pin TDFN package. Several test points are provided to facilitate device evaluation. The EV kit is fully assembled and tested over the automotive temperature range of -40°C and +125°C and is available with the MAX1613700/VY+ installed.

Applications

  • Advanced Driver-Assistance Systems (ADAS)
  • Multivoltage ASICs
  • Servers
  • Storage Equipment

MAX16137EVKIT
Evaluation Kit for the MAX16137
MAX16137EVKIT: Board Photo

Latest Discussions

No discussions on MAX16137 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed