Overview
Product Details
Demonstration circuit 1941 is an isoSPI™ transceiver board, based on Linear Technology’s LTC6820. The LTC6820 provides a method of interconnecting standard serial peripheral interface (SPI) devices using a single twisted pair connection. This proprietary 2-wire interface is called isoSPI. The LTC6820 encodes SPI signals, up to 1Mbps, into a differential isoSPI signal which is transmitted via a simple pulse transformer through a twisted pair. At the other end of the twisted pair, the isoSPI signal can be translated back to SPI (using another LTC6820).
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            DC1941D - Schematic6/15/2016PDF38K
- 
                                                                
                                                                    
                                                                                                                                            DC1941D - Demo Manual6/15/2016PDF627K
- 
                                                                
                                                                    
                                                                                                                                            DC1941D - Design Files6/15/2016ZIP730K