Overview
Product Details
The AD9655-125EBZ is an evaluation board for the AD9655, dual 16-bit ADC. This reference design provides the support circuitry to operate the device in its various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALC data capture card, allowing users to download captured data for analysis. The VisualAnalog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPIController software package is also compatible with this hardware, and allows the user to access the SPI programmable features of the AD9655.
The AD9655 data sheet provides additional information related to device configuration and performance, and should be consulted when using these tools. All documents and VisualAnalog and SPIController are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            Visual Analog5/12/2015
- 
                                                                
                                                                    
                                                                                                                                            AD9655/AD9645/AD9635 Evaluation Documentation2/12/2013WIKI
- 
                                                                
                                                                    
                                                                                                                                            AD9655/AD9645/AD9635 Design and Integration Files6/22/2015ZIP614 K
- 
                                                                
                                                                    
                                                                                                                                            AD9655 Input Impedance3/9/2015XLSX427 K