Overview
Features and Benefits
- Input voltage range: 4.5 V to 60 V
- Output voltage: 3.3 V
- Power good output
Product Details
The ADP2360CP-EVALZ evaluation board demonstrates the functionality of the ADP2360 dc-to-dc converter.
Use this evaluation board to evaluate simple device measurements, such as line regulation, load regulation, and efficiency. The evaluation board provides a power-good output and other features, such as soft start time. The maximum inductor current can be modified by changing component values.
Full specifications for the ADP2360 dc-to-dc converter are available in the product data sheet, which should be consulted in conjunction with UG-930 when working with the evaluation board.
Markets & Technology
Applicable Parts
Package Contents
- ADP2360CP-EVALZ evaluation board
Documentation
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.