Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADF4169

RECOMMENDED FOR NEW DESIGNS

Direct Modulation/Fast Waveform Generating, 13.5 GHz, Fractional-N Frequency Synthesizer

Viewing:

Overview

  • RF bandwidth to 13.5 GHz
  • High and low speed FMCW ramp generation
  • 25-bit fixed modulus allows subhertz frequency resolution
  • PFD frequencies up to 130 MHz
  • Normalized phase noise floor of −224 dBc/Hz
  • FSK and PSK functions
  • Sawtooth, triangular, and parabolic waveform generation
  • Ramp superimposed with FSK
  • Ramp with 2 different sweep rates
  • Ramp delay, frequency readback, and interrupt functions
  • Programmable phase control
  • See datasheet for additional features
ADF4169

Direct Modulation/Fast Waveform Generating, 13.5 GHz, Fractional-N Frequency Synthesizer

ADF4169 Functional Block Diagram ADF4169 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-ADF4159

ADF4159 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF4159 Direct Modulation/Fast Waveform Generating, 13 GHz, Fractional-N Frequency Synthesizer.

EVAL-ADF4159
ADF4159 Evaluation Board
ADF4159 Evaluation Board ADF4159 Evaluation Board - Top View ADF4159 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed