Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8422

RECOMMENDED FOR NEW DESIGNS

High Performance, Low Power, Rail-to-Rail Precision Instrumentation Amplifier

Viewing:

Overview

  • Low power: 368 μA maximum quiescent current
  • Rail-to-rail output
  • Low noise and distortion
    • 8 nV/√Hz maximum input voltage noise at 1 kHz
    • 0.15 μV p-p RTI noise (G = 100)
    • 0.5 ppm nonlinearity with 2 kΩ load (G = 1)
  • Excellent ac specifications
    • 80 dB minimum CMRR at 10 kHz (G = 1)
    • 2.2 MHz bandwidth (G = 1)
  • High precision dc performance (AD8422BRZ)
    • 150 dB minimum CMRR (G = 1000)
    • 0.04% maximum gain error (G = 1000)
    • 0.3 μV/°C maximum input offset drift
    • 0.5 nA maximum input bias current
  • Wide supply range
    • 4.6 V to 36 V single supply
    • ±2.3 V to ±18 V dual supply
  • Input overvoltage protection: 40 V from opposite supply
  • Gain range: 1 to 1000
  • Available in 8-lead LFCSP, 8-lead MSOP, and 8-lead SOIC_N

The AD8422 is a high precision, low power, low noise, rail-to-rail instrumentation amplifier that delivers the best performance per unit microampere in the industry. The AD8422 processes signals with ultralow distortion performance that is load independent over its full output range.

The AD8422 is the third generation development of the industry standard AD620. The AD8422 employs new process technologies and design techniques to achieve higher dynamic range and lower errors than its predecessors, while consuming less than one-third of the power. The AD8422 uses the high performance pinout introduced by the AD8221.

Very low bias current makes the AD8422 error-free with high source impedance, allowing multiple sensors to be multiplexed to the inputs. Low voltage noise and low current noise make the AD8422 an ideal choice for measuring a Wheatstone bridge.

The wide input range and rail-to-rail output of the AD8422 bring all of the benefits of a high performance in-amp to single-supply applications. Whether using high or low supply voltages, the power savings make the AD8422 an excellent choice for high channel count or power sensitive applications.

The AD8422 uses robust input protection that ensures reliability without sacrificing noise performance. The AD8422 has high ESD immunity, and the inputs are protected from continuous voltages up to 40 V from the opposite supply rail.

A single resistor sets the gain from 1 to 1000. The reference pin can be used to apply a precise offset to the output voltage.

The AD8422 is specified from −40°C to +85°C for the 8-lead MSOP and the 8-lead SOIC_N and from −40°C to +125°C for the 8-lead LFCSP.

APPLICATIONS

  • Medical instrumentation
  • Industrial process controls
  • Strain gages
  • Transducer interfaces
  • Precision data acquisition systems
  • Channel-isolated systems
  • Portable instrumentation

AD8422
High Performance, Low Power, Rail-to-Rail Precision Instrumentation Amplifier
AD8422 Chip AD8422 Application Circuit AD8422 Pin Configuration AD8422 Pin Configuration AD8422 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8422

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

Open Tool

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-INAMP

AD62x, AD822x, AD842x Series InAmp Evaluation Board

Product Details

Analog Devices provides a line of evaluation boards designed to help users evaluate our instrumentation amplifiers in 8 pin packages. Access the user guide UG-261.

This user guide describes three generic evaluation boards that can be used to evaluate many of Analog Devices instrumentation amplifiers. For information on the performance of a specific instrumentation amplifier, see the data sheet for that instrumentation amplifier.

  • 3 generic, easy-to-use evaluation boards
    • Shipped with an assortment of Analog Devices in-amps
    • Solder in the in-amp to be tested
    • Test pins already populated
    • Decoupling capacitors already populated
  • EVAL-INAMP-62RZ board: Compatible with AD620, AD621, AD622, AD623, AD627, AD8223, AD8225,  LT1167, LT1168 and LT6370 in SOIC or PDIP
  • EVAL-INAMP-82RZ board: Compatible with AD8221, AD8226, AD8227, AD8228, AD8229, AD8421, AD8428, and AD8429 in SOIC package
  • EVAL-INAMP-82RMZ board: Compatible with AD8220, AD8221, AD8226, AD8227, AD8228, AD8236, and AD8421 in MSOP package

eval board
EVAL-INAMP1

Instrumentation Amplifiers Evaluation Board User Guide

Features and Benefits

  • Plug-and-play evaluation board using USB power source
  • Flexible power options – USB or external DC source
  • Edge-mounted Banana connectors provisions
  • On-board Reference Buffer

Product Details

This user guide describes generic evaluation boards that can be used to evaluate several Analog Devices, Inc., instrumentation amplifiers. For information on the performance of a specific instrumentation amplifier, see the data sheet for that instrumentation amplifier.

EVAL-INAMP-RZ

The EVAL-INAMP-RZ is designed for evaluating instrumentation amplifiers in the legacy pinout. This board can be used to evaluate the AD8421, AD8422, AD8428, AD8429, AD8229, AD8227, AD8226, AD8228, and AD8221 instrumentation amplifiers. In addition to the basic in-amp connection, circuit options enable the user to adjust the offset voltage, apply an output reference, or provide shield drivers with user-supplied components.

EVAL-INAMP-RMZ

The EVAL-INAMP-RMZ board is identical to the EVAL-INAMP-RZ board, except that it features the MSOP pinout. This board can be used to evaluate the AD8422, AD8421, AD8227, AD8226, AD8228, AD8220, AD8222, and AD8236 in MSOP packages.

EVAL-AD8422ACPZ

The EVAL-AD8422ACPZ board is similar to the EVAL-INAMP-RZ and EVAL-INAMP-RMZ boards in terms of schematic functionality. EVAL-AD8422ACPZ, however, is explicitly designed for the AD8422ACPZ or the LFCSP package pinout. Features like on-board supply and on-board reference circuit are also available in the EVAL-AD8422ACPZ.

EVAL-INAMP
AD62x, AD822x, AD842x Series InAmp Evaluation Board
InAmp Evaluation Board InAmp Evaluation Board - Bottom View InAmp Evaluation Board - Top View
EVAL-INAMP1
Instrumentation Amplifiers Evaluation Board User Guide
EVAL-INAMP-RMZ Evaluation Board Angle View EVAL-INAMP-RMZ Evaluation Board Top View EVAL-INAMP-RMZ Evaluation Board Bottom View EVAL-INAMP-RZ Evaluation Board Angle View EVAL-INAMP-RZ Evaluation Board Top View EVAL-INAMP-RZ Evaluation Board Bottom View

Latest Discussions

Recently Viewed