MAXM86146

RECOMMENDED FOR NEW DESIGNS

Complete Optical Biosensing Module with Ultra-Low-Power Biometric Sensor Hub

Supports Simultaneous Heart Rate (HR) & Pulse Blood Oxygen Saturation (SpO2) Measurements

Viewing:

Part Details

  • Complete Biometric Sensor Hub
    • Supports Simultaneous Wrist-Based Pulse Heart Rate (WHRM) and Pulse Blood Oxygen Saturation (WSpO2) Measurements
    • Integrated MAX86141 Dual-Channel Optical AFE
    • Integrated MAX32664C Arm® Cortex®-M4 based MCU
    • Two Integrated 3.8mm2 PIN Photodiodes
      • Can Operate Independently (Two Channels)
      • Can Be Combined to Give a Total Radiant Area of 7.6mm2 for Additional Flexibility
    • Excellent SNR Enables Measurements on a Wide Range of Users
      • Dynamic Range > 90dB in White Card Loop- Back Test (Sample-to-Sample Variance)
      • Dynamic Range Extendable to > 104dB for SpO2 and > 110dB for HRM with Multiple Sample Modes and On-Chip Averaging
    • Convenient Solution Enables Faster Time-to-Market
    • Ultra-Small 4.5mm x 4.1mm x 0.88mm, 38-Pin OLGA Package Size
  • World-Class Algorithm for Wearable Applications
    • Supports Multiple Accelerometer Options to Allow Robust Detection and Rejection of Motion Artifacts
    • Both Raw and Processed Data are Available
    • FIFO Provides Minimal Host Interaction
    • Ultra-Low Power for Body Wearable Devices
      • AFE Only Requires 10μA Typical at 25sps
      • MCU Supports Deep-Sleep Mode, Allowing Device to Sleep Between Measurements.
      • Automatic Exposure Control (AEC) Algorithm Adjusts the Optical AFE Settings, Maximizing SNR while Minimizing Power Consumption
MAXM86146
Complete Optical Biosensing Module with Ultra-Low-Power Biometric Sensor Hub
MAXM86146: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 1
MAX86141 PRODUCTION Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor for Wearable Health
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAXM86146EVSYS

Evaluation Kit for the MAXM86146

Features and Benefits

  • Quick Evaluation of the MAXM86146
  • Supports Optimization of Configurations
  • Facilitates Understanding MAXM86146 Architecture and Solution Strategy
  • Real-Time Monitoring
  • Data Logging Capabilities
  • On-Board Accelerometer
  • Bluetooth LE

Product Details

The MAXM86146 evaluation system (EV system) allows for the quick evaluation of the MAXM86146 optical mod- ule for applications at various sites on the body, particu- larly the wrist. MAXM86146 supports UART, I2C, and SPI compatible interfaces. MAXM86146 has two optical read- out channels that operate simultaneously. The EV system allows flexible configurations to optimize measurement signal quality at minimal power consumption. It helps the user quickly learn about how to configure and use the MAXM86146.

The EV system consists of two boards. MAXSensor BLE# is the main data acquisition board while MAXM86146_ OSB# is the sensor daughter board for MAXM86146. The EV system can be powered using the USB-C supply or LiPo Battery. The EV system comes with a MAXM86146CFU+.

Applications

  • Optical Heart Rate (HR)
  • Optimized performance for high SNR PPG signal to detect
  • Oxygen Saturation
  • Suitable for Wrist, Finger, Ear, Chest, and Abdomen
  • Wearable Devices for Fitness, Wellness & Medical Applications

MAXM86146EVSYS
Evaluation Kit for the MAXM86146

Latest Discussions

Recently Viewed