MAX77963

RECOMMENDED FOR NEW DESIGNS

23VIN 3.2AOUT Buck-Boost Charger for 2S/3S Li-Ion Batteries and USB Power Delivery

Viewing:

Overview

  • 3.5V to 23V Input Operating Range, 30VDC Withstand Voltage
  • 96% Peak Efficiency for 2S Battery at 9VIN/8.4VOUT/1.5AOUT
  • 96% Peak Efficiency for 3S Battery at 15VIN/12.6VOUT/2AOUT
  • Reverse Leakage Protection
  • 50mA to 3.15A Programmable Input Current Limit
  • 50mA to 3.2A Programmable Constant Current Charge
  • 12-Bit ADC for Monitoring Voltage, Current, and Temperature
  • Remote Differential Voltage Sensing
  • 600kHz, 1.2MHz, or 1.8MHz Switching Frequency Options
  • Spread-Spectrum Modulation to Reduce EMI Emissions at the Switching Frequency
  • System Instant-On with Smart Power Selector Power-Path
  • Charge Safety Timer
  • Die Temperature Regulation with Thermal Foldback Loop
  • Input Power Management with Adaptive Input Current Limit (AICL) and Input Voltage Regulation
  • PFM Operation to Guarantee No Audible Noise
  • Integrated 10mΩ CHGIN to BYP Switch for Current Sense
  • Integrated 10mΩ BATT to SYS Switch, up to 10A Overcurrent Threshold
  • Reverse Buck Mode 5.1V/3A to Support USB OTG
  • JEITA Compliant with NTC Thermistor Monitor
  • I2C or Resistor Programmable
  • 3.718mm x 3.718mm 49-Bump Wafer-Level Package (WLP)
MAX77963
23VIN 3.2AOUT Buck-Boost Charger for 2S/3S Li-Ion Batteries and USB Power Delivery
MAX77963 Simplified Block Diagram MAX77963 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX77963EVKIT

Evaluation Kit for MAX77963

Features and Benefits

  • Evaluates the MAX77963 USB Type-C Buck-Boost Charger with Integrated FETs for 2S/3S Li-Ion Batteries
  • Demonstrates 3.5V to 23V Input Operating Range
  • Demonstrates Charging Up to 3.2A
  • Demonstrates USB-OTG Functionality
  • Demonstrates JEITA Compliance with On-Board Dummy Thermistors
  • Demonstrates 8-Channel 12-Bit SAR ADC
  • Demonstrates Spread Spectrum
  • Fully Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX77963 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77963, a 3.2A USB Type-C® buck-boost charger.

The MAX77963 EV kit includes the IC evaluation board with an integrated I2C-communication interface and USB micro-B cable. Windows® based graphical-user interface (GUI) software is available for use with the EV kit and can be downloaded from Analog Devices website at www.analog.com/max77963evkit. Windows 7 or newer Windows operating system is required to use the EV kit software.

eval board
MAX77963EVKIT

Evaluation Kit for MAX77963

Features and Benefits

  • Evaluates the MAX77963 USB Type-C Buck-Boost Charger with Integrated FETs for 2S/3S Li-Ion Batteries
  • Demonstrates 3.5V to 23V Input Operating Range
  • Demonstrates Charging Up to 3.2A
  • Demonstrates USB-OTG Functionality
  • Demonstrates JEITA Compliance with On-Board Dummy Thermistors
  • Demonstrates 8-Channel 12-Bit SAR ADC
  • Demonstrates Spread Spectrum
  • Fully Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX77963 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77963, a 3.2A USB Type-C® buck-boost charger.

The MAX77963 EV kit includes the IC evaluation board with an integrated I2C-communication interface and USB micro-B cable. Windows® based graphical-user interface (GUI) software is available for use with the EV kit and can be downloaded from Analog Devices website at www.analog.com/max77963evkit. Windows 7 or newer Windows operating system is required to use the EV kit software.

MAX77963EVKIT
Evaluation Kit for MAX77963
MAX77963EVKIT Board Photo Angle MAX77963EVKIT Board Photo Top MAX77963EVKIT Board Photo Bottom
MAX77963EVKIT
Evaluation Kit for MAX77963
MAX77963EVKIT Board Photo Angle MAX77963EVKIT Board Photo Top MAX77963EVKIT Board Photo Bottom

Latest Discussions

No discussions on MAX77963 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed