MAX77541

RECOMMENDED FOR NEW DESIGNS

5.5VIN/6A, Dual-Phase High-Efficiency Buck Converter

High Power Density and Efficiency Flexible Buck Converter for 1S Battery

Viewing:

Overview

  • 2.2V to 5.5V Input Voltage Range
  • 0.3V to 5.2V Output Voltage Range
  • Two 3A Bucks (1Φ) or One 6A Buck (2Φ)
  • ±0.5% VOUT Accuracy (Default VOUT at 25°C)
  • 91% Peak Efficiency (3.8VIN, 1.1VOUT, 1.6MHz)
  • Auto SKIP/PWM Transition and Low-Power Mode
  • Drop-Out Operation with 98% of Max. Duty Cycle
  • Programmable Soft-Start/Soft-Stop and Ramp-up/Ramp-down Slew-rates
  • Prebiased Startup and Active Output Discharge
  • Programmable Inductor Peak Current Limits for Solution Size Optimization
  • 0.5/1.0/1.6MHz Nominal Switching Frequency
  • Spread-Spectrum Modulation for EMI Reduction
  • Internal/External Frequency Tracking
  • Default VOUT and Phase Configuration Setting by RSEL1 and RSEL2
  • I2C Slave ADDR, ILIM, and FSW Preset by RCFG
  • Dedicated ENx, POKx and FPWMx for each Buck
  • UVLO, Thermal Shutdown, and Short-circuit Protection
  • High-Speed I2C Serial I/F
  • Available in 30-WLP (2.51mm x 2.31mm x 0.7mm) and 24-FC2QFN (3mm x 3mm) Packages
  • Less than 55mm2 Total Solution Size with 2520 Inductors
MAX77541
5.5VIN/6A, Dual-Phase High-Efficiency Buck Converter
MAX77541 Functional Block Diagram MAX77541 Circuit Diagram MAX77541 24 FC2QFN Pin Configuration MAX77541 30 WLP Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Open Tool

Software Development 1

SIMPLIS Models 1


Evaluation Kits

eval board
MAX77541EVKIT

Evaluation Kit for the MAX77541 in Wafer-Level Package

Features and Benefits

  • Probe sockets for high-accuracy measurements
  • Test points for all features (POK, FPWM, EN, and IRQB)
  • Default output voltage adjustable through SEL
  • I2C slave ADDR, ILIM, fSW preset by CFG
  • Connector for custom I2C host

Product Details

The MAX77541 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77541 dual-phase configurable step-down regulator. The board is equipped with test points and jumpers for testing all pins on the device. Three potentiometers allow the user to adjust the SEL1/SEL2/CFG configuration pins at will. There are also probe sockets on critical nodes (VOUTx, LXx) for precise measurements. The board also comes with some spare inductors (L3-L6) for testing out efficiency/performance tradeoffs. The PCB is designed with Maxim Integrated’s recommended layout of the IC and external components. The IC sets default output voltages by way of R13 and R14, but can be changed with the potentiometers or through I2C communication. Maxim Integrated’s graphical user interface (GUI) can be used by connecting J11 to a Windows®-based PC through a MAXUSB_INTERFACE# device.

Applications

  • Gaming Consoles and VR/AR Headsets
  • Microprocessors, FPGAs, DSPs, and ASICs
  • Network Switches and Routers
  • Single-Cell Li+ and 5VDC Systems

MAX77541EVKIT
Evaluation Kit for the MAX77541 in Wafer-Level Package
MAX77541EVKIT: Board Photo

Latest Discussions

Recently Viewed