Overview
Features and Benefits
- Probe sockets for high-accuracy measurements
- Test points for all features (POK, FPWM, EN, and IRQB)
- Default output voltage adjustable through SEL
- I2C slave ADDR, ILIM, fSW preset by CFG
- Connector for custom I2C host
Product Details
The MAX77541 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77541 dual-phase configurable step-down regulator. The board is equipped with test points and jumpers for testing all pins on the device. Three potentiometers allow the user to adjust the SEL1/SEL2/CFG configuration pins at will. There are also probe sockets on critical nodes (VOUTx, LXx) for precise measurements. The board also comes with some spare inductors (L3-L6) for testing out efficiency/performance tradeoffs. The PCB is designed with Maxim Integrated’s recommended layout of the IC and external components. The IC sets default output voltages by way of R13 and R14, but can be changed with the potentiometers or through I2C communication. Maxim Integrated’s graphical user interface (GUI) can be used by connecting J11 to a Windows®-based PC through a MAXUSB_INTERFACE# device.
Applications
- Gaming Consoles and VR/AR Headsets
- Microprocessors, FPGAs, DSPs, and ASICs
- Network Switches and Routers
- Single-Cell Li+ and 5VDC Systems
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX77541EVKIT ODB Files - Design Files4/24/2023ZIP1 M