MAX7306

PRODUCTION

SMBus/I²C Interfaced 4-Port, Level-Translating GPIOs and LED Drivers

Low Operating Supply Voltage LED Drivers with Blinking, Transition Detection, and Level Translation in a Very Small Package Ideal for Cellular and Smartphone Applications

Viewing:

Overview

  • 1.4V to 5.5V I/O Level Translation Port Supply (VLA)
  • 1.62V to 3.6V Power Supply
  • Four Individually Configurable GPIO Ports
    • P1 = Open-Drain I/O
    • P2, P3, P4 = Push-Pull or Open-Drain I/O
  • Individual 33-Step PWM Intensity Control
  • Blink Controls with 15 Steps on Outputs
  • 1kHz PWM Period Provides Flicker-Free LED Intensity Control
  • 25mA (max) Port Output Sink Current (100mA max Ground Current)
  • Inputs Overvoltage Protected Up to 5.5V (VLA)
  • Transition Detection with Optional Interrupt Output
  • Optional Input Debouncing
  • Active-Low RST Input Clears Serial Interface, Can Restore Power-Up Default State, and Synchronizes Blink Timing
  • Oscillator Input and Output Enables Cascading Multiple Devices
  • Low 0.75µA (typ) Standby Current

The MAX7306/MAX7307 I²C-/SMBus™-compatible, serial-interfaced peripherals feature four level-translating I/Os and operate from a 1.62V to 3.6V power supply. The MAX7307 features a port supply (VLA) that allows level translation on I/O ports to operate from a separate power supply from 1.4V to 5.5V. The MAX7306 features an address select input (AD0) to allow up to four unique slave addresses.

The MAX7306/MAX7307 ports P2, P3, and P4 can be configured as inputs, push-pull outputs, and open-drain outputs. Port P1 can be configured as a general-purpose input, open-drain output, or an open-drain active-low INT output. Ports P2 and P3 can be configured as OSCIN and OSCOUT, respectively. The MAX7306/MAX7307 include an internal oscillator for PWM, blink, and key debounce, or to cascade multiple MAX7306/MAX7307s. The external clock can be used to set a specific PWM and blink timing. The active-low RST input asynchronously clears the 2-wire interface and terminates a bus lockup involving the MAX7306/MAX7307.

All ports configured as output feature 33-step PWM, allowing any output to be set from fully off, 1/32 to 31/32 duty cycle, to fully on. All output ports also feature LED blink control, allowing blink periods of 1/8 second, 1/4 second, 1/2 second, 1, 2, 4, or 8 seconds. Any port can blink during this period with a 1/16 to 15/16 duty cycle.

The MAX7306/MAX7307 are specified over the -40°C to +125°C temperature range and are available in 10-pin µDFN (2mm x 2mm) and 10-pin µMAX® packages.

Applications

  • Cell Phones
  • LCD/Keypad Backlights
  • LED Status Indicators
  • System I/O Ports

MAX7306
SMBus/I²C Interfaced 4-Port, Level-Translating GPIOs and LED Drivers
MAX7306, MAX7307: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I/O Expanders 3
MAX7300 PRODUCTION 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port I/O Expander
MAX7301 PRODUCTION 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port I/O Expander
MAX7302 PRE-RELEASE SMBus/I²C Interfaced 9-Port, Level-Translating GPIO and LED Driver with CLA
LED Drivers 4
MAX6956 PRODUCTION 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port LED Display Driver and I/O Expander
MAX6957 PRODUCTION 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port LED Display Driver and I/O Expander
MAX6964 PRODUCTION 17-Output LED Driver/GPO with Intensity Control and Hot-Insertion Protection
MAX6965 PRODUCTION 9-Output LED Driver with Intensity Control and Hot-Insertion Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX7306EVKIT

MAX7306 Evaluation Kit/Evaluation System

Features and Benefits

  • 400kHz 2-Wire Serial Interface, 5.5V Tolerant
  • 1.62V to 3.6V Operation (VDD)
  • 1.4V to 5.5V I/O Level Translation Port Supply (VLA)
  • High Output Sink Current—Up to 25mA per Port
  • Proven PCB Layout
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Fully Assembled and Tested
  • EV System Includes USB Connectivity

Product Details

The MAX7306 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the capabilities of the MAX7306 4-port level-translating GPIO with latching transition detection, blink, and pulse-width modulation (PWM). The MAX7306 EV kit also includes Windows® 98SE/2000/XP-compatible software that provides a simple graphical user interface (GUI) for exercising the MAX7306's features.

The MAX7306 evaluation system (EV system) includes a MAX7306 EV kit and a Maxim CMAXQUSB serial-interface board.

The CMAXQUSB board connects to a PC's USB port and allows the transfer of I²C commands to the MAX7306 EV kit.

The EV kit comes with the MAX7306AUB+ installed. The MAX7306 EV kit can also be used to evaluate the MAX7307. Contact factory for free samples of the pin-compatible MAX7307AUB+ to evaluate this part.

Applications

  • Cell Phones
  • LCD/Keypad Backlights
  • LED Status Indicators
  • System I/O Ports

MAX7306EVCMAXQU

MAX7306 Evaluation Kit/Evaluation System

Features and Benefits

  • 400kHz 2-Wire Serial Interface, 5.5V Tolerant
  • 1.62V to 3.6V Operation (VDD)
  • 1.4V to 5.5V I/O Level Translation Port Supply (VLA)
  • High Output Sink Current—Up to 25mA per Port
  • Proven PCB Layout
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Fully Assembled and Tested
  • EV System Includes USB Connectivity

Product Details

The MAX7306 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the capabilities of the MAX7306 4-port level-translating GPIO with latching transition detection, blink, and pulse-width modulation (PWM). The MAX7306 EV kit also includes Windows® 98SE/2000/XP-compatible software that provides a simple graphical user interface (GUI) for exercising the MAX7306's features.

The MAX7306 evaluation system (EV system) includes a MAX7306 EV kit and a Maxim CMAXQUSB serial-interface board.

The CMAXQUSB board connects to a PC's USB port and allows the transfer of I²C commands to the MAX7306 EV kit.

The EV kit comes with the MAX7306AUB+ installed. The MAX7306 EV kit can also be used to evaluate the MAX7307. Contact factory for free samples of the pin-compatible MAX7307AUB+ to evaluate this part.

Applications

  • Cell Phones
  • LCD/Keypad Backlights
  • LED Status Indicators
  • System I/O Ports

MAX7307EVCMAXQU

Evaluation Kit/Evaluation System for the MAX7307

Features and Benefits

  • 400kHz 2-Wire Serial Interface, 5.5V Tolerant
  • 1.62V to 3.6V Operation (VDD)
  • 1.4V to 5.5V I/O Level Translation Port Supply (VLA)
  • High Output Sink Current—Up to 25mA per Port
  • Proven PCB Layout
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Fully Assembled and Tested
  • EV System Includes USB Connectivity

Product Details

The MAX7307 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that demonstrates the capabilities of the MAX7307 4-port level-translating GPIO with latching transition detection, blink, and pulse-width modulation (PWM). The MAX7307 EV kit also includes Windows® 98SE/2000/XP-compatible software that provides a simple graphical user interface (GUI) for exercising the MAX7307's features.

The MAX7307 evaluation system (EV system) includes a MAX7307 EV kit and a Maxim CMAXQUSB serial-interface board.

The CMAXQUSB board connects to a PC's USB port and allows the transfer of I²C commands to the MAX7307 EV kit.

The EV kit comes with the MAX7307ALB+ installed.

Applications

  • Cell Phones
  • LCD/Keypad Backlights
  • LED Status Indicators
  • System I/O Ports

MAX7307EVKIT

Evaluation Kit/Evaluation System for the MAX7307

Features and Benefits

  • 400kHz 2-Wire Serial Interface, 5.5V Tolerant
  • 1.62V to 3.6V Operation (VDD)
  • 1.4V to 5.5V I/O Level Translation Port Supply (VLA)
  • High Output Sink Current—Up to 25mA per Port
  • Proven PCB Layout
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Fully Assembled and Tested
  • EV System Includes USB Connectivity

Product Details

The MAX7307 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that demonstrates the capabilities of the MAX7307 4-port level-translating GPIO with latching transition detection, blink, and pulse-width modulation (PWM). The MAX7307 EV kit also includes Windows® 98SE/2000/XP-compatible software that provides a simple graphical user interface (GUI) for exercising the MAX7307's features.

The MAX7307 evaluation system (EV system) includes a MAX7307 EV kit and a Maxim CMAXQUSB serial-interface board.

The CMAXQUSB board connects to a PC's USB port and allows the transfer of I²C commands to the MAX7307 EV kit.

The EV kit comes with the MAX7307ALB+ installed.

Applications

  • Cell Phones
  • LCD/Keypad Backlights
  • LED Status Indicators
  • System I/O Ports

MAX7306EVKIT
MAX7306 Evaluation Kit/Evaluation System
MAX7306EVCMAXQU
MAX7306 Evaluation Kit/Evaluation System
MAX7307EVCMAXQU
Evaluation Kit/Evaluation System for the MAX7307
MAX7307EVKIT
Evaluation Kit/Evaluation System for the MAX7307

Latest Discussions

No discussions on MAX7306 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed