Overview
Features and Benefits
- 400kHz 2-Wire Serial Interface, 5.5V Tolerant
- 1.62V to 3.6V Operation (VDD)
- 1.4V to 5.5V I/O Level Translation Port Supply (VLA)
- High Output Sink Current—Up to 25mA per Port
- Proven PCB Layout
- Windows 98SE/2000/XP-Compatible Evaluation Software
- Fully Assembled and Tested
- EV System Includes USB Connectivity
Product Details
The MAX7306 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the capabilities of the MAX7306 4-port level-translating GPIO with latching transition detection, blink, and pulse-width modulation (PWM). The MAX7306 EV kit also includes Windows® 98SE/2000/XP-compatible software that provides a simple graphical user interface (GUI) for exercising the MAX7306's features.
The MAX7306 evaluation system (EV system) includes a MAX7306 EV kit and a Maxim CMAXQUSB serial-interface board.
The CMAXQUSB board connects to a PC's USB port and allows the transfer of I²C commands to the MAX7306 EV kit.
The EV kit comes with the MAX7306AUB+ installed. The MAX7306 EV kit can also be used to evaluate the MAX7307. Contact factory for free samples of the pin-compatible MAX7307AUB+ to evaluate this part.
Applications
- Cell Phones
- LCD/Keypad Backlights
- LED Status Indicators
- System I/O Ports
Documentation & Resources
-
MAX7306EVKIT: MAX7306 Evaluation Kit/Evaluation System Data Sheet (Rev. 0)8/24/2007PDF178K