MAX5882

NOT RECOMMENDED FOR NEW DESIGNS

14-Bit, 4.6Gsps Cable Downstream Direct RF Synthesis DAC

RF-DAC Enables Fully Digital Upconverter for DOCSIS 3.0-Compliant Edge QAM Devices, CMTS, and CCAP

Viewing:

Overview

  • 4.6Gsps Output Update Rate
    • Direct RF Synthesis from 47MHz to 1003MHz
    • No Aliasing of HD3 into Cable Band
  • Industry-Leading DOCSIS 3.0 Performance Noise Floor
    • -70dBc at fOUT = 900MHz, 8 Channel (256 QAM)
    • -66dBc at fOUT = 900MHz, 16 Channel (256 QAM)
    • -62dBc at fOUT = 900MHz, 32 Channel (256 QAM)
    • -57dBc at fOUT = 500MHz, 128 Channel (256 QAM)
  • High Output Power 9dBm (CW)
    • Enables Low Solution Power
  • 4:1 Multiplexed LVDS Inputs
    • Up to 1150Mwps Each Port
    • Double Data Rate (DDR) Mode
  • On-Chip DLL for Input Data Synchronization
  • Parity Error Flag
  • Internal 50Ω Differential Output Termination
  • Input Register Scan Mode
  • Compact 17mm × 17mm, 256 CSBGA Package
  • Evaluation Kit Available (Order MAX5882EVKIT+)
MAX5882
14-Bit, 4.6Gsps Cable Downstream Direct RF Synthesis DAC
MAX5882 Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

MAX5882EVKIT

Evaluation Kit for the MAX5882

Features and Benefits

  • Evaluates the MAX5882
  • 4.6Gsps Maximum Update Rate
  • Proven 12-Layer PCB Design
  • Single-Ended Clock Interface
    • 2.3GHz Maximum Clock Rate
  • Single-Ended DAC Output Interface
    • Wideband Output Transformer
    • Supports from 50MHz to >2GHz
  • On-Board 1.25V Reference Circuitry
  • On-Board Divide-by-Two Data Clock Divider
    • Reduces Frequency for Use with FPGA/ASIC
  • Fully Assembled and Tested

Product Details

The MAX5882 evaluation kit (EV kit) contains a single MAX5882 14-Bit, 4.6Gsps cable downstream, direct RF synthesis digital-to-analog converter (DAC). The evaluation board includes a transformer circuit used to convert the differential DAC output to a single-ended 50Ω signal. An on-board, 3-transformer circuit is also provided to convert a single-ended 50Ω clock source into the well balanced, 50% duty cycle, 100Ω differential source required by the MAX5882.

The MAX5882 evaluation board employs two SAMTECH Q Strip® (QSH) connectors for the digital interface. The EV kit includes an adapter board that converts the QSH interface to an FPGA Mezzanine Connector (FMC). The FMC connector is commonly available on Commercial Off-the-Shelf (COTS) FPGA evaluation boards, such as the Xilinx© Virtex®-7 VC707 EV kit.

The MAX5882 EV kit is supported by the MUXDAC Data Source based on a VC707 FPGA board which provides a useful tool for supplying the digital signals required to evaluate the MAX5882. Refer to the MUXDAC Data Source User’s Guide for more information.

Applications

  • Broadcast Video Modulators
  • Cable Modem Termination Systems (CMTS)
  • DOCSIS-Compliant Edge QAM Devices
  • Video-on-Demand (VOD)

MAX5882EVKIT
Evaluation Kit for the MAX5882

Latest Discussions

No discussions on MAX5882 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed