MAX5869

NOT RECOMMENDED FOR NEW DESIGNS

16-Bit, 5.9Gsps Interpolating and Modulating RF DAC with JESD204B Interface

Direct RF Synthesis of 600MHz Instantaneous Bandwidth from DC to Greater than 2.8GHz

Viewing:

Part Details

  • Simplifies RF Design and Enables New Communication Architectures
    • Eliminates I/Q Imbalance and LO Feedthrough
    • Enables Multi-Band RF Modulation
  • Direct RF Synthesis of 600MHz Bandwidth Up to 2.8GHz
    • 5.898Gsps DAC Output Update Rate
    • High-Performance 14-Bit RF DAC Core
    • Digital Quadrature Modulator and NCO with 1Hz/10Hz/100Hz/1kHz/10kHz Resolution
    • 5x/6x/6.67x/8x/10x/12x/13.33x/16x/20x/24x Interpolation
    • Integrated Clock Multiplying PLL+VCO
  • Highly Flexible and Configurable
    • 1, 2, or 4-Lane JESD204B Input Data Interface
      • Subclass-0 and Subclass-1 Compliant
      • Up to 10Gbps Per Lane
    • Reference Clock for System Synchronization
    • Multiple DAC Synchronization (Subclass-1)
    • SPI Interface for Device Configuration
MAX5869
16-Bit, 5.9Gsps Interpolating and Modulating RF DAC with JESD204B Interface
MAX5869: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1

IBIS Model 1


Evaluation Kits

MAX5869EVKIT

Evaluation Kit for the MAX5869

Features and Benefits

  • Evaluates MAX5869 RF DAC Performance, Capability and Feature Set
  • Single 3.3V Input Voltage Supply
  • Maximum 5.9Gsps Update Rate
  • Direct Interface with Xilinx VC707 Data Source Board
  • Windows 7/8/10 Compatible Software
  • Optional On-Board SPI Interface Control for the MAX5869
  • On-Board SMBus™ Interface Control for the MAX6654 Temperature Sensor
  • GUI Controls for VC707 Operation
  • Proven 10-Layer PCB Design
  • Fully Assembled and Tested

Product Details

The MAX5869 evaluation kit (EV kit) contains a single MAX5869 high-performance interpolating and modulating 16-bit 5.9Gsps RF DAC that can directly synthesize up to 600MHz of instantaneous bandwidth from DC to frequencies greater than 2.8GHz. The device is optimized for cable and digital video broadcast applications and meets spectral mask requirements for a broad set of communication standards, including EPoC, DVB-T, DVB-T2, DVB-C2, ISDB-T, and DOCSIS 3.0/3.1. The EV Kit provides a complete system for evaluating the performance of the MAX5869 device and a platform for developing a digital video solution.

The MAX5869 EV kit connects to one FMC connector on the Xilinx® VC707 evaluation kit, allowing the VC707 to communicate with the MAX5869’s JESD204B serial link interface.

The EV kit includes Windows® 7/8/10 compatible software that provides a simple graphical user interface (GUI) for configuration of all of the MAX5869 registers through the SPI interface, control of the VC707 FPGA, and temperature monitoring.

MAX5869EVKIT
Evaluation Kit for the MAX5869

Latest Discussions

No discussions on MAX5869 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed