MAX5860
NOT RECOMMENDED FOR NEW DESIGNSScalable High-Density Downstream Cable QAM Modulator
Very Low Power, Fully Integrated, Symbols-to-QAM RF Solution: 45mW/QAM in 12mm x 17mm BGA
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Integrated Downstream Cable QAM Modulator
- High-Density: Scalable Up to 128 QAM Channels
- Factory Preset for 32, 48, 64, 96, or 128 QAM Channels
- Soft-Key Field-Upgradeable in Steps of 8 QAMs*
- 14-Bit 4.6Gsps RF-DAC
- DOCSIS 3.0 DRFI Compliant
- High-Density: Scalable Up to 128 QAM Channels
- Highly Flexible and Configurable
- RRC Filters Support ITU-T J.83 Annex A, B, and C
- 1MHz to 8MHz Channel Bandwidth
- Full Carrier Agility within Each of Four 192MHz Blocks Block Agility within 950MHz Output Bandwidth
- Reconfigurable Without Service Interruption
- Input Symbol Rate: 1Msym/s to 7.14Msym/s Independently Set for Each Channel
- Integrated QAM Mapper (16/32/64/128/256-QAM) Supports All ITU-T J.83-Defined Constellations
- Four CMOS Input Ports Support Up to 1024-QAM
- Additional Features Ease RF Design
- Programmable Digital Predistortion
- High DAC Output Power 9dBm (CW) Eliminates Pre-amp
- Low Power, Compact Solution
- 5.7W at 128 (6MHz) QAMs, fS = 4.6Gsps
- 12mm x 17mm, 280-Ball FCBGA
The MAX5860 is an integrated, high-density, downstream cable QAM modulator, digital upconverter (DUC) and RF digital-to-analog converter (RF-DAC). The device performs QAM mapping, pulse shaping and digital RF upconversion of forward-error-correction (FEC) encoded data with full agility and drives a single RF-port using a 14-bit 4.6Gsps DAC. The device digitally synthesizes RF signals with up to 128 DOCSIS-compliant 6MHz QAM channels (or up to 96 8MHz QAM channels). The device has scalable QAM capacity and provides high-density QAM modulation with very low power dissipation (45mW/QAM typical) in a compact 12mm x 17mm footprint.
The device accepts FEC-encoded CMOS data (symbols) on up to four 10-bit input ports that accept up to 32 time-interleaved digital data streams each. Each channel features an individually configurable QAM mapper, RRC filter, and arbitrary rate resampler (ARR). The device performs pulse shaping, resampling, interpolation and quadrature modulation of input data, supporting all data rates defined in DOCSIS 3.0 and DVB-C. A cascade of interpolation filters, complex modulators, and channel combiners allow modulation of the signal to any frequency from 47MHz to 1006MHz. Integrated direct digital frequency synthesizers allow positioning of the QAM channels with a resolution of 125Hz. The interpolation filters and resamplers provide linear phase and excellent gain flatness. Output data from the last modulator is fed to a digital-predistortion (DPD) block that can be used to correct distortion in the device’s integrated RF-DAC and output amplifiers external to the device.
Applications
- Edge QAM, CMTS, CCAP, IP-QAM
- Multi-Dweller Unit Mini-Headends
- Remote PHY, Coax Media Converters
Documentation
Data Sheet 1
Application Note 1
Design Note 1
Technical Articles 2
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5860DUXH+ | Flip-Chip Ball-Grid Array | ||
| MAX5860FUXH+ | Flip-Chip Ball-Grid Array | ||
| MAX5860PUXH+ | Flip-Chip Ball-Grid Array |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
Software Development 1
IBIS Model 1
Latest Discussions
No discussions on MAX5860 yet. Have something to say?
Start a Discussion on EngineerZone®