MAX5815

PRODUCTION

Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and I²C Interface

Complete 4-Channel Devices in Small Packages

Viewing:

Part Details

  • Four High-Accuracy DAC Channels
    • 12-Bit Accuracy Without Adjustment
    • ±1 LSB INL Buffered Voltage Output
    • Guaranteed Monotonic Over All Operating Conditions
    • Independent Mode Settings for Each DAC
  • Three Precision Selectable Internal References
    • 2.048V, 2.500V, or 4.096V
  • Internal Output Buffer
    • Rail-to-Rail Operation with External Reference
    • 4.5μs Settling Time
    • Outputs Directly Drive 2kΩ Loads
  • Small 5mm × 4.4mm 14-Pin TSSOP or Ultra-Small 1.6mm × 2.2mm 12-Bump WLP Package
  • Wide 2.7V to 5.5V Supply Range
  • Separate 1.8V to 5.5V VDDIO Power-Supply Input
  • Fast 400kHz I²C-Compatible, 2-Wire Serial Interface
  • Power-On-Reset to Zero-Scale DAC Output
  • Active-Low LDAC and Active-Low CLR For Asynchronous Control
  • Three Software-Selectable Power-Down Output Impedances
    • 1kΩ, 100kΩ, or High Impedance
MAX5815
Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and I²C Interface
MAX5813, MAX5814, MAX5815: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 3
MAX5713 Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface
MAX5714 PRODUCTION Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface
MAX5715 PRODUCTION Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX5815AEVKIT

Evaluation Kit for the MAX5815

Features and Benefits

  • Wide Input Supply Range: 2.7V to 5.5V
  • Rail-to-Rail Buffered Output with 0.3Ω Output Impedance
  • High Precision with Q1 LSB INL (Max)
  • Precision 10ppm (Max) Selectable Internal References: 2.048V, 2.500V, or 4.096V
  • Independent Voltage for Digital I/Os: 1.8V to 5.0V
  • Demonstrates 4.5µs Settling Time of Buffered Output
  • Eliminates Level Shifters
  • Supports User-Supplied External Reference Up to 5.0V
  • Supports Entire Family of 12-/10-/8-Bit DACs
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-Powered (Cable Included)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX5815A evaluation kit (EV kit) demonstrates the MAX5815A 12-bit, 4-channel, low-power DAC with internal reference and buffered voltage output. The device is in a 14-pin TSSOP package. The EV kit provides controls to change the DAC's outputs, power operations, and references.
The EV kit includes a USB-to-I²C 400kHz interface circuit. The EV kit features Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the device features.
The EV kit comes with the MAX5815AAUD+ installed, which is the 12-bit I²C version. Contact the factory for samples of the pin-compatible MAX5815BAUD+ (12-bit), MAX5814AUD+ (10-bit), and MAX5813AUD+ (8-bit).

Applications

  • Automatic Tuning and Optical Control
  • Data Acquisition
  • Gain and Offset Adjustment
  • Portable Instrumentation
  • Power Amplifier Control and Biasing
  • Process Control and Servo Loops
  • Programmable Voltage and Current Sources

MAX5815AEVKIT
Evaluation Kit for the MAX5815

Latest Discussions

Recently Viewed