MAX5719
PRODUCTION16- and 20-Bit Voltage DACs
Industry's Highest Performance DACs in 14 Pin Standard Pin-Out
- Part Models
- 4
- 1ku List Price
- Starting From $23.71
Overview
- 16 and 20-Bit resolution
- 1LSB INL (Max, 16-bit)
- ±0.5 LSB DNL (Max, 16-Bit)
- 750ns Settling Time (typ)
- 0.05 nV-sec Glitch Energy
- 6nv/√Hz Output Noise Density
- Integrated ±0.025% (max) Bipolar Setting Resistors
- 4.5V to 5.5V Supply Range
- 4.0V to VDD Reference Input Range
- Safe Power-Up Reset-to-Zero-Scale DAC Output (Unipolar)
- 50MHz 3-Wire SPI Interface
- -40°C to +105°C Operating Temperature Range.
- SO-14 Package
The MAX5717 and MAX5719 are serial-input, unbuffered 16 and 20-bit voltage-output unipolar digital-to-analog converters (DACs) with integrated feedback resistors that allow bipolar operation when used with an external operational amplifier. These DACs provide low glitch energy, low noise, tight bipolar resistor matching, and high accuracy. The DACs feature 1LSB INL (max, MAX5717A) over the temperature range of -40°C to +105°C. Integrated precision setting resistors make the DACs easy to use. The MAX5717 and MAX5719 feature a 50MHz, 3-wire SPI™, QSPI™, MICROWIRE™, and DSP-compatible serial interface.
On power-up, the output resets to zero-scale, providing additional safety for applications which drive valves or other transducers that need to be off on power-up. The DAC output settles in 750ns and has a low offset and gain drift of ±0.1 ppm/°C of FSR.
The MAX5717 is functionally similar to the MAX542, but with significantly faster settling time. The MAX5719 provides a similar speed improvement as well as an increase in resolution to 20 bits.
Applications
- Automatic Test Equipment
- Automatic Tuning
- Communication Systems
- Data-Acquisition Systems
- Gain and Offset Adjustment
- Portable Instrumentation
- Process Control and Servo Loops
- Programmable Voltage and Current Sources
- Test and Measurement Equipment
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5719AGSD+ | Small-Outline IC Narrow (0.15in) | ||
| MAX5719AGSD+T | Small-Outline IC Narrow (0.15in) | ||
| MAX5719GSD+ | Small-Outline IC Narrow (0.15in) | ||
| MAX5719GSD+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX5719AGSD+T | PRODUCTION | |
| MAX5719GSD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.