Overview
Product Details
Digital-to-analog converters (DACs) provide accurate output voltages for actuation and control in many electronic applications such as industrial, medical, and RF systems. The MAX5719 is a highly accurate, 20-bit voltage output DAC featuring low glitch energy of 0.05nV-second. Development with DACs involves expertise in analog systems, power supplies, digital interfaces, and firmware. Now, accelerate the development process using the MAX5719 breakout board.
The MAX5719 breakout board provides for rapid prototyping and development with the MAX5719 (a 20-bit, voltageoutput DAC). It interfaces to any Arduino™-compatible or Mbed-compatible platform system with expansion ports configurable for SPI communication. Additionally, the breakout board works with systems that have a Pmod⢠connection, a 2 x 6 right-angle header at board edge (compatible with Digilentinc.com Pmod™ interface spec) Interface type 2A (expanded SPI) on 2 x 6 header at the board edge. The breakout board also comes with schematics, design files, and firmware for immediate use and forking to future projects.
Applications
- Automatic Test Equipment
- Automatic Tuning
- Communication Systems
- Data-Acquisition Systems
- Gain and Offset Adjustment
- Portable Instrumentation
- Process Control and Servo Loops
- Programmable Voltage and Current Sources
- Test and Measurement Equipment
Documentation & Resources
-
MAX5719BOB: MAX5719 Breakout Board Data Sheet (Rev. 0)6/7/2021PDF5M
-
Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K