MAX5550
PRODUCTIONDual, 10-Bit, Programmable, 30mA High-Output-Current DAC
- Part Models
- 2
- 1ku List Price
- Starting From $3.58
Overview
- Pin-Selectable I²C- or SPI-Compatible Interface
- Guaranteed Low Output Leakage Current in Shutdown (±1µA max)
- Guaranteed Monotonic over Extended Temperature Range
- Dual Outputs for Balanced Systems
- Current Outputs Source Up to 30mA per DAC
- Parallelable Outputs for 60mA Applications
- Output Stable with RF Filters
- Internal or External Reference Capability
- Digital Output (DOUT) Available for Daisy Chaining in SPI Mode
- +2.7V to +5.25V Single-Supply Operation
- 16-Pin (3mm x 3mm) Thin QFN Package
- Programmable Output Current Range Set by Software and Adjustment Resistor
The MAX5550 dual, 10-bit, digital-to-analog converter (DAC) features high-output-current capability. The MAX5550 sources up to 30mA per DAC, making it ideal for PIN diode biasing applications. Outputs can also be paralleled for high-current applications (up to 60mA typ). Operating from a single +2.7V to +5.25V supply, the MAX5550 typically consumes 1.5mA per DAC in normal operation and less than 1µA (max) in shutdown mode. The MAX5550 also features low output leakage current in shutdown mode (±1µA max) that is essential to ensure that the external PIN diodes are off.
Additional features include an integrated +1.25V bandgap reference, and a control amplifier to ensure high accuracy and low-noise performance. A separate reference input (REFIN) allows for the use of an external reference source, such as the MAX6126, for improved gain accuracy. A pin-selectable I²C-/SPI™-compatible serial interface provides optimum flexibility for the MAX5550. The maximum programmable output current value is set using software and an adjustment resistor. The MAX5550 is available in a (3mm × 3mm) 16-pin thin QFN package, and is specified over the extended (-40°C to +85°C) temperature range.
Applications
- PIN Diode Biasing
- RF Attenuator Control
- VCO Tuning
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5550ETE+ | LFCSP | ||
| MAX5550ETE+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX5550ETE+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.