Overview
Features and Benefits
- Windows 2000/XP/Vista (32-Bit)-Compatible Software
- Supports SPI™ or I²C interface
- USB-PC Connection (Cable Included)
- USB Powered
- 4-Pin DAC Output Signal Header
- Accepts Through-Hole Current-Setting Resistors
- Optional 1.25V On-Board Reference (MAX6161)
- Proven PCB Layout
- Lead-Free and RoHS-Compliant
- Fully Assembled and Tested
Product Details
The MAX5550 evaluation kit (EV kit) provides a proven design to evaluate the MAX5550 dual, 10-bit, programmable, 30mA, high-output-current DACs. The EV kit also includes Windows 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX5550.
The MAX5550 EV kit printed-circuit board (PCB) comes with a MAX5550ETE+ installed. Contact the factory for free samples of the pin-compatible MAX5548ETE+.
Applications
- PIN Diode Biasing
- RF Attenuator Control
- VCO Tuning
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX5550EVKIT: Evaluation Kit for the MAX5550 and MAX5548 Data Sheet (Rev. 0)4/14/2008PDF488K