MAX5388
PRODUCTIONDual, 256-Tap, Volatile Low-Voltage Linear Taper Digital Potentiometers
Dual, 256-Step, Digital Potentiometers with a 2.6V Supply in a 3mm x 3mm TQFN
- Part Models
- 5
- 1ku List Price
- price unavailable
Overview
- Dual, 256-Tap, Linear Taper Positions
- Single +2.6V to +5.5V Supply Operation
- Low (< 1µA) Quiescent Supply Current
- 10kΩ, 50kΩ, 100kΩ End-to-End Resistance Values
- SPI-Compatible Interface
- Power-On Sets Wiper to Midscale
- -40°C to +125°C Operating Temperature Range
The MAX5386/MAX5388 dual, 256-tap, volatile, low- voltage linear taper digital potentiometers offer three end-to-end resistance values of 10kΩ, 50kΩ, and 100kΩ. Operating from a single +2.6V to +5.5V power supply these devices provide a low 35ppm/°C end-to-end temperature coefficient. The devices feature an SPI interface.
The small package size, low supply voltage, low supply current, and automotive temperature range of the MAX5386/MAX5388 make the devices uniquely suitable for the portable consumer market and battery-backup industrial applications.
The MAX5386 includes two digital potentiometers in a voltage-divider configuration. The MAX5388 includes one digital potentiometer in a voltage-divider configuration and one digital potentiometer in a variable-resistor configuration. The MAX5386/MAX5388 are specified over an extended -40°C to +125°C temperature range and are available in 16-pin, 3mm x 3mm TQFN or 10-pin, 3mm x 5mm µMAX® packages, respectively.
Applications
- Adjustable Voltage References/Linear Regulators
- Low-Voltage Battery Applications
- Mechanical Potentiometer Replacement
- Offset and Gain Control
- Portable Electronics
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5388LAUB+ | MINI_SO | ||
| MAX5388LAUB+T | MINI_SO | ||
| MAX5388MAUB+ | MINI_SO | ||
| MAX5388MAUB+T | MINI_SO | ||
| MAX5388NAUB+ | MINI_SO |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 9, 2023 - 2276A WAFER FAB |
||
| MAX5388LAUB+ | PRODUCTION | |
| MAX5388LAUB+T | PRODUCTION | |
| MAX5388MAUB+ | PRODUCTION | |
| MAX5388MAUB+T | PRODUCTION | |
| MAX5388NAUB+ | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX5388MAUB+T | PRODUCTION | |
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| MAX5388NAUB+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital Potentiometers (DigiPOTs) 9 | ||
| MAX5487 | PRODUCTION | Dual, 256-Tap, Nonvolatile, SPI-Interface, Linear-Taper Digital Potentiometers |
| MAX5413 | PRODUCTION | Dual, 256-Tap, Low-Drift, Digital Potentiometers in 14-Pin TSSOP |
| MAX5404 | PRODUCTION | Dual, 256-Tap, Low-Drift, Digital Potentiometers in 10-µMAX |
| MAX5405 | PRODUCTION | Dual, 256-Tap, Low-Drift, Digital Potentiometers in 10-µMAX |
| MAX5403 | PRODUCTION | Dual, 256-Tap, Low-Drift, Digital Potentiometers in 10-µMAX |
| MAX5489 | PRODUCTION | Dual, 256-Tap, Nonvolatile, SPI-Interface, Linear-Taper Digital Potentiometers |
| MAX5415 | PRODUCTION | Dual, 256-Tap, Low-Drift, Digital Potentiometers in 14-Pin TSSOP |
| MAX5414 | PRODUCTION | Dual, 256-Tap, Low-Drift, Digital Potentiometers in 14-Pin TSSOP |
| MAX5488 | PRODUCTION | Dual, 256-Tap, Nonvolatile, SPI-Interface, Linear-Taper Digital Potentiometers |
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX5388 yet. Have something to say?
Start a Discussion on EngineerZone®