MAX5113
PRODUCTION9-Channel, 14-Bit Current DAC with SPI Interface
Multichannel Current-Output DAC Optimized to Bias Fiber Optic Tunable Laser Sources
- Part Models
- 4
- 1ku List Price
- price unavailable
Overview
- Low 3.0V Supply
- Integrated Multiplexers for Outputs 1 and 2
- Increased Current or Resolution with Outputs Connected in Parallel
- SPI-Compatible Serial Interface
- Internal Reference
- Overtemperature Protection
- Operates Over the -40°C to +105°C Temperature Range
- Available in 36-Bump WLP or 32-Pin TQFN Packages
The MAX5113 is a 14-bit, 9-channel, current output digital-to-analog converter (DAC). The device operates from a low +3.0V power supply and provides 14-bit performance without any adjustment.
The device's output ranges are optimized to bias a high-power tunable laser source. Each of the 9 channels provides a current source. Connect DAC outputs in parallel to obtain additional current or to achieve higher resolution. The MAX5113 contains an internal reference.
An SPI interface drives the device with clock rates up to 25MHz. An active-high asynchronous CLR input resets DAC codes to zero independent of the serial interface. The device provides a separate power-supply input for driving the interface logic.
The MAX5113 is specified over a temperature range of -40°C to +105°C and are available in 3mm x 3mm 36-WLP and 5mm x 5mm 32-TQFN packages.
Applications
- Tunable Laser Diode Biasing
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5113GTJ+ | 32-LFCSP-5X5X0.75 | ||
| MAX5113GTJ+T | 32-LFCSP-5X5X0.75 | ||
| MAX5113GWX+ | Wafer-Level Package 6x6 Bump, Full Array | ||
| MAX5113GWX+T | Wafer-Level Package 6x6 Bump, Full Array |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX5113 yet. Have something to say?
Start a Discussion on EngineerZone®