MAX3521

PRODUCTION

DOCSIS 3.0 Upstream Amplifier

Industry's Highest Performance Upstream Amplifier for DOCSIS 3.0 advanced Applications

Viewing:

Overview

  • +5V Supply Voltage
  • Ultra-Low 25mW Dissipation in Transmit-Disable Mode
  • 63dB Gain-Control Range in 1dB Steps
  • -65dBc Harmonic Distortion at 67dBmV Output
  • Small 5mm x 5mm TQFN Package
  • Low Burst On/Off Transient
  • 275MHz, 3dB Bandwidth
  • Multiple Power Modes for Optimal Battery Life
MAX3521
DOCSIS 3.0 Upstream Amplifier
MAX3521: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX3521EVKIT

Evaluation Kit for the MAX3521

Features and Benefits

  • Easy Evaluation of the MAX3521
  • 50Ω SMA Connectors
  • All Critical Peripheral Components Included
  • Proven PCB Layout
  • Fully Assembled and Tested
  • PC Control Software

Product Details

The MAX3521 evaluation kit (EV kit) simplifies the testing and evaluation of the MAX3521 DOCSIS 3.0 upstream amplifier. The EV kit is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit for the inputs and outputs to allow quick and easy evaluation on the test bench.

This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a list of components for the EV kit, and artwork for each layer of the PCB.

Applications

  • DOCSIS 3.0 Plus Cable Modems and Gateways
  • Set-Top Boxes
  • VOIP Modems

eval board
MAX3521EVKIT

Evaluation Kit for the MAX3521

Features and Benefits

  • Easy Evaluation of the MAX3521
  • 50Ω SMA Connectors
  • All Critical Peripheral Components Included
  • Proven PCB Layout
  • Fully Assembled and Tested
  • PC Control Software

Product Details

The MAX3521 evaluation kit (EV kit) simplifies the testing and evaluation of the MAX3521 DOCSIS 3.0 upstream amplifier. The EV kit is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit for the inputs and outputs to allow quick and easy evaluation on the test bench.

This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a list of components for the EV kit, and artwork for each layer of the PCB.

Applications

  • DOCSIS 3.0 Plus Cable Modems and Gateways
  • Set-Top Boxes
  • VOIP Modems

MAX3521EVKIT
Evaluation Kit for the MAX3521
MAX3521EVKIT: Board Photo
MAX3521EVKIT
Evaluation Kit for the MAX3521
MAX3521EVKIT: Board Photo

Latest Discussions

No discussions on MAX3521 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed