Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX3521
- 50Ω SMA Connectors
- All Critical Peripheral Components Included
- Proven PCB Layout
- Fully Assembled and Tested
- PC Control Software
Product Details
The MAX3521 evaluation kit (EV kit) simplifies the testing and evaluation of the MAX3521 DOCSIS 3.0 upstream amplifier. The EV kit is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit for the inputs and outputs to allow quick and easy evaluation on the test bench.
This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a list of components for the EV kit, and artwork for each layer of the PCB.
Applications
- DOCSIS 3.0 Plus Cable Modems and Gateways
- Set-Top Boxes
- VOIP Modems
Applicable Parts
Documentation & Resources
-
MAX3521EVKIT: Evaluation Kit for the MAX3521 Data Sheet (Rev. 0)8/1/2018PDF415K
-
MAX3521EVKIT Gerber File - Design Files11/20/2023ZIP398K