MAX34409

PRODUCTION

SMBus Dual/Quad Current Monitor

Accurate Current Measurement with Automatic Overcurrent Shutdown for Four Supply Rails

Viewing:

Part Details

  • Enables Accurate Current Consumption Measurement on Up to Four Rails with Digital Serial Readout
    • Low 12.25mV Full-Scale Current-Sense Voltage
    • Automatic Round Robin Sequencing to Sample Each Current-Sense Input
    • Selectable Averaging to Improve Current-Sense Accuracy
    • Programmable Digital Overcurrent Thresholds with Delay Function
    • I2C/SMBus Interface with Bus Timeout
    • Register Access to Real-Time Current Measurements
  • Compatible on a Wide Range of Voltage Rails
    • Wide 2.5V to 13.2V Common-Mode Range
  • Automatic System Shutdown on Overcurrent Condition
    • Shutdown Output Provides Immediate Hardware Indication of Overcurrent
MAX34409
SMBus Dual/Quad Current Monitor
MAX34408, MAX34409: Typical Application Circuit and Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX34409EVKIT

Evaluation Kit for the MAX34409

Features and Benefits

  • Easy Evaluation of the MAX34409
  • USB HID interface
  • Windows XP®- and Windows® 7-Compatible Software
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX34409 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX34409 SMBus quad current monitor. The EV kit includes a MAX34409ETE+ installed, as well as a USB I2C dongle to communicate with a PC.

Applications

  • Base Stations
  • Industrial Controls
  • Network Switches and Routers
  • Servers
  • Smart Grid Network Systems

MAX34409EVKIT
Evaluation Kit for the MAX34409
MAX34409EVKIT: EV Kit Contents

Latest Discussions

No discussions on MAX34409 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed