Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX34409
- USB HID interface
- Windows XP®- and Windows® 7-Compatible Software
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX34409 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX34409 SMBus quad current monitor. The EV kit includes a MAX34409ETE+ installed, as well as a USB I2C dongle to communicate with a PC.
Applications
- Base Stations
- Industrial Controls
- Network Switches and Routers
- Servers
- Smart Grid Network Systems
Documentation & Resources
-
MAX34409EVKIT: Evaluation Kit for the MAX34409 Data Sheet (Rev. 0)11/7/2013PDF1M