MAX34407

PRODUCTION

SMBus 4-Channel Wide Dynamic Range Power Accumulator

Optimize Code Execution for Maximum Run Time in Mobile Applications

Viewing:

Overview

  • Enables Code Optimization to Minimize Power Consumption in Portable Platforms
    • Four Power Monitors with Wide 66dB Dynamic Range
    • Measures Both Current and Voltage
    • Low Power Consumption
    • Slow Mode for Reduced Power Consumption
    • Power-Down Mode
  • Minimizes Processor Overhead with Autonomous Operation
    • Per Channel 48-Bit Power Accumulators Capture 17 Minutes of Data at 1024 Samples per Second
    • Per Channel 12-Bit Voltage Registers
  • High-Integration Solution Minimizes Parts Count, PCB Space, and BOM Cost
    • Wide Current Common-Mode Range of 2.5V to 15V
    • Low Full-Scale, Current-Sense Voltage of 100mV
    • I2C/SMBus Interface
    • Temperature Range: -40°C to +85°C
    • Small, 2.285mm x 2.185mm Footprint WLP Package with 16 Bumps at 0.5mm Pitch
  • Ease of Development
    • Evaluation Kit with Advanced GUI Available (MAX34407EVKIT#)
    • Windows Driver Available

The MAX34407 is a current and voltage monitor that is specialized for determining power consumption. The device has a wide dynamic range to allow it to accurately measure power in systems that consume small to large amounts of power. The device is configured and monitored with a standard I2C/SMBus serial interface. The unidirectional current sensor offers precision high-side operation with a low full-scale sense voltage. The device automatically collects the current-sense and voltage samples. The samples are then multiplied to obtain a power value and the power values are then accumulated. Upon a command from the host, the device transfers the accumulated power samples as well as the accumulation count to a set of registers that the host can access. This transfer occurs without missing a sample and allows the host to retrieve the data not in real time, but at any time interval.

Applications

  • Smartphones
  • Tablets
  • Ultra Notebooks

MAX34407
SMBus 4-Channel Wide Dynamic Range Power Accumulator
MAX34407: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 3
MAX34406 PRODUCTION Quad Current-Sense Amplifier with Overcurrent Threshold Comparators
MAX34408 PRODUCTION SMBus Dual/Quad Current Monitor
MAX34409 PRODUCTION SMBus Dual/Quad Current Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX34407EVKIT

Evaluation Kit for the MAX34407

Features and Benefits

  • Easy Evaluation of the MAX34407
  • USB HID interface
  • Windows XP® and Windows® 7-Compatible Software
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX34407 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX34407 SMBus 4-Channel Wide Dynamic Range Power Accumulator. The EV kit includes a MAX34407EWE+ installed, as well as a micro-USB cable to communicate with a PC.

Applications

  • Smartphones
  • Tablets
  • Ultra Notebooks

MAX34407EVKIT
Evaluation Kit for the MAX34407

Latest Discussions

No discussions on MAX34407 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed