MAX31856

PRODUCTION

Precision Thermocouple to Digital Converter with Linearization

Simplifies Thermocouple Designs with Integrated Automatic Cold Junction Compensation and Linearization Correction

Viewing:

Overview

  • Provides High-Accuracy Thermocouple Temperature Readings
    • Includes Automatic Linearization Correction for 8 Thermocouple Types
    • ±0.15% (max, -20°C to +85°C) Thermocouple Full-Scale and Linearity Error
    • 19-Bit, 0.0078125°C Thermocouple Temperature Resolution
  • Internal Cold-Junction Compensation Minimizes System Components
    • ±0.7°C (max, -20°C to +85°C) Cold-Junction Accuracy
  • ±45V Input Protection Provides Robust System Performance
  • Simplifies System Fault Management and Troubleshooting
    • Detects Open Thermocouples
    • Over- and Undertemperature Fault Detection
  • 50Hz/60Hz Noise Rejection Filtering Improves System Performance
  • 14-Pin TSSOP Package
MAX31856
Precision Thermocouple to Digital Converter with Linearization
MAX31856: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Temperature Sensors 1
MAX31855 PRODUCTION Cold-Junction Compensated Thermocouple-to-Digital Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX31856EVSYS

Evaluation System for MAX31856

Features and Benefits

  • Easy Evaluation of the MAX31856
  • Includes K-Type Thermocouple
  • USB Power and Interface with USB2PMB1 Board
  • Windows XP®, Windows® 7, Windows 8.1-Compatible Software
  • 12-Pin Pmod-Compatible Connector (SPI)
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

Product Details

The MAX31856 evaluation system (EV system) provides the hardware and software necessary to evaluate the MAX31856 thermocouple-to-digital converter.

The EV system includes the MAX31856PMB1 peripheral module with a Pmod™-compatible connector for SPI communication. The system also includes the USB2PMB1 adapter board for communication with the software and a K-type thermocouple for temperature sensing. Other thermocouple types (J, N, R, S, T, E, and B) can be evaluated with a user-supplied thermocouple.

Applications

  • Industrial Equipment
  • Industrial Ovens, Furnaces, and Environmental Chambers
  • Temperature Controllers

MAX31856EVSYS
Evaluation System for MAX31856
MAX31856 EV System Photo

Latest Discussions

Recently Viewed