MAX31825

RECOMMENDED FOR NEW DESIGNS

1-Wire® Temperature Sensor with ±1ºC Accuracy

Industry-Leading 1-Wire Temperature Sensor with Address and Alarm Pin

Viewing:

Part Details

  • 1-Wire Interface Requires Only One Port Pin for Communication
  • Unique 64-bit Serial Code Stored in an On-Board ROM
  • External Resistor Selects Address for Location Identification
  • Can Be Powered From Data Line
  • Power Supply Range is 1.6V to 3.6V (External Power), 2.3V to 3.6V (Parasite Power)
  • Measures Temperatures from -45°C to +145°C
  • Better Than ±1°C Accuracy from 0°C to +70°C
  • Better Than ±1.75°C Accuracy from -45°C to +145°C
  • Alarm Output for Detection of Temperature Faults
  • Temperature Resolution is Selectable from 8 to 12 Bits
  • Converts Temperature to 10-bit Digital Word in 80ms (max)
  • User-Definable Alarm Settings
  • 4kV HBM ESD Protection
  • Available in a 6-Bump WLP
MAX31825
1-Wire® Temperature Sensor with ±1ºC Accuracy
MAX31825: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX31825EVKIT

Evaluation System for the MAX31825

Features and Benefits

  • On-Board I2C to 1-Wire Converter (DS2482)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP, Windows 7/8/8.1/10-CompatibleSoftware

Product Details

The MAX31825 evaluation system (EV system) demonstrates the MAX31825 1-Wire® temperature sensor with hardware-selectable address and alarm. The MAX31825 EV system includes the MAX31825 evaluation kit (EV kit) and the USB2PMB2 module. Windows® 7/8/8.1/10-compatible software provides a user-friendly interface that demonstrates the features of the MAX31825.

The MAX31825 EV kit contains an on-board DS2482 I2C to 1-Wire converter and comes with the 6-pin WLP MAX31825ANT+ installed.

Applications

  • Communications Equipment
  • Consumer Equipment
  • Data Center Equipment
  • Industrial Equipment

eval board
MAX31825EVSYS1

Evaluation System for the MAX31825

Features and Benefits

  • On-Board I2C to 1-Wire Converter (DS2482)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP, Windows 7/8/8.1/10-CompatibleSoftware

Product Details

The MAX31825 evaluation system (EV system) demonstrates the MAX31825 1-Wire® temperature sensor with hardware-selectable address and alarm. The MAX31825 EV system includes the MAX31825 evaluation kit (EV kit) and the USB2PMB2 module. Windows® 7/8/8.1/10-compatible software provides a user-friendly interface that demonstrates the features of the MAX31825.

The MAX31825 EV kit contains an on-board DS2482 I2C to 1-Wire converter and comes with the 6-pin WLP MAX31825ANT+ installed.

Applications

  • Communications Equipment
  • Consumer Equipment
  • Data Center Equipment
  • Industrial Equipment

MAX31825EVKIT
Evaluation System for the MAX31825
MAX31825EVKIT, MAX31825EVSYS1: Board Photo
MAX31825EVSYS1
Evaluation System for the MAX31825
MAX31825EVKIT, MAX31825EVSYS1: Board Photo

Latest Discussions

No discussions on MAX31825 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed