MAX280

PRODUCTION

5th-Order, Zero-Error, Butterworth, Switched-Capacitor Lowpass Filter

Viewing:

Overview

  • Lowpass FIiter with No DC Error
  • Low Passband Noise
  • DC to 20kHz Cutoff Frequency
  • 5th Order All Pole FIiter
  • Internal or External Clock
  • Cascadable for Higher Order Rolloff
  • Buffered Output Available
  • 8-Pln DIP or 16-Pln SOIC
MAX280
5th-Order, Zero-Error, Butterworth, Switched-Capacitor Lowpass Filter
MAX280: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Active Filters 1
MAX281 PRODUCTION 5th Order, Zero Error, Bessel, Switched Capacitor Lowpass Filter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX280 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed