MAX281

PRODUCTION

5th Order, Zero Error, Bessel, Switched Capacitor Lowpass Filter

Viewing:

Overview

  • Bessel Lowpass Filter with No DC Error
  • Low Passband Noise
  • DC to 20kHz Cutoff Frequency
  • 5th-Order AII-Pole Bessel Response
  • Internal or External Clock
  • Cascadable for Higher Order Rolloff
  • Buffered Output Available
  • 8-Pin DIP or 18-Pln Wide SO Packages

The MAX281 is a 5th-order all-pole instrumentation lowpass filter with no DC error. The filter uses and external resistor and capacitor to isolate the integrated circuit form the DC signal path, thus providing DC accuracy.

The external resistor and capacitor together with the on-chip 4th-order switched capacitor filter form a 5th-order Bessel lowpass-filter. Bessel lowpass filters provide linear phase (constant group delay) response from DC to beyond the filter cutoff frequency, with some reduction in stopband attenuation.

The filter cutoff frequency is set by a clock which can be either internally generated or externally provided. The clock to cutoff frequency ration of 101 allows easy removal of clock ripple

MAX281A provides tighter specifications than the MAX281B for internal clock oscillator frequency and buffer amplifier offset voltage.

APPLICATIONS

  • Anti-Aliasing Filters
  • Data Loggers
  • Digital Voltmeters
  • Weigh Scales
  • Strain Gauges

MAX281
5th Order, Zero Error, Bessel, Switched Capacitor Lowpass Filter
MAX281: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Active Filters 1
MAX280 PRODUCTION 5th-Order, Zero-Error, Butterworth, Switched-Capacitor Lowpass Filter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX281 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed