MAX2121B

PRODUCTION

L-Band Tuner with Programmable Baseband Filter

Simplify Design with Programmable 40MHz to 124MHz IF Filter

Viewing:

Overview

  • Monolithic Receiver Saves Cost and Space
    • Integrated VCO with Low Phase Noise: -97dBc/Hz at 10kHz
    • Integrated 14-Bit Fractional-N Synthesizer
    • Address Pin Allows for Multi-Tuner Applications
  • Low Power Reduces Cost
    • 495mW Power Dissipation
    • 10mW Standby Mode
  • High Dynamic Range Eliminates Need for External LNA and/or Attenuators
    • -75dBm to 0dBm Input Power
    • 8dB Noise Figure
  • Integrated LP Filters Simplify Design
    • Programmable Bandwidth from 40MHz to 124MHz
  • Differential I/Q Interface Minimizes EMI
    • 1VP-P Full-Scale Outputs
  • Serial Interface and Small Package Reduce Size
    • 5mm x 5mm, 28-Pin TQFN Package
    • I²C 2-Wire Serial Interface
MAX2121B
L-Band Tuner with Programmable Baseband Filter
MAX2121B: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
RF Analog Receivers 2
MAX2112 NOT RECOMMENDED FOR NEW DESIGNS Complete, Direct-Conversion Tuner for DVB-S2 Applications
MAX2769 PRODUCTION Universal GPS Receiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

MAX2121BEVKIT

Evaluation Kit for MAX2121B

Features and Benefits

  • Easy Evaluation of the MAX2121B
  • 50Ω RF Input SMA Connector
  • 50Ω Baseband Output BNC Connector
  • Single 3.3V ±5% Supply
  • I2C 2-Wire Serial Interface
  • All Critical Peripheral Components Included
  • Proven PCB Layout
  • Fully Assembled and Tested
  • PC Control Software (Available at www.maximintegrated.com/evkitsoftware)

Product Details

The MAX2121B evaluation kit (EV kit) simplifies the testing and evaluation of the IC direct-conversion tuner. The evaluation kit is fully assembled and tested at the factory. Standard 50Ω SMA and BNC connectors are included on the EV kit for the inputs and outputs to allow quick and easy evaluation on the test bench. This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a component list for the kit, and artwork for each layer of the PCB.

MAX2121BEVKIT
Evaluation Kit for MAX2121B

Latest Discussions

No discussions on MAX2121B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed