MAX1744

PRODUCTION

High-Voltage, Step-Down DC-DC Controller in µMAX

High-Voltage (36V) Step-Down DC-DC Controller in µMAX

Viewing:

Overview

  • High-Voltage Operation (up to 36VIN)
  • Efficiency > 90%
  • Output Power Capability Exceeds 50W
  • 10-Pin µMax Package
  • Low-Dropout Voltage
  • 100% (max) Duty Cycle
  • 90µA Quiescent Current
  • 4µA Shutdown Current
  • Up to 330kHz Switching Frequency
  • Output Voltage
    • 5V or 3.3V (MAX1744)
    • Adjustable 1.25V to 18V (MAX1745)
  • Current-Limited Control Scheme

The MAX1744/MAX1745 are step-down DC-DC controllers capable of handling up to 36V inputs. These parts use a proprietary current-limited control scheme for excellent light- and full-load efficiency, while their 330kHz (max) switching frequency permits small external components for space-critical applications. Operation to 100% duty cycle permits the lowest possible dropout voltage.

The MAX1744 contains an internal feedback network that provides a pin-selectable output voltage of either 3.3V or 5V. The MAX1745 uses an external feedback network to generate an adjustable output voltage between 1.25V and 18V.

The MAX1744/MAX1745 are available in a space-saving 10-pin µMAX® package.

Applications

  • Automotive Electronics
  • FireWire®/IEEE® 1394
  • Industrial Control Systems
  • Telecom Systems
  • Wall-Cube-Powered Devices

MAX1744
High-Voltage, Step-Down DC-DC Controller in µMAX
MAX1744-MAX1745: Simplified Functional Diagram MAX1744-MAX1745: Typical Application Circuit MAX1744-MAX1745: Typical Operating Circuit MAX1744-MAX1745: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 8
MAX1626 PRODUCTION 5V/3.3V or Adjustable, 100% Duty Cycle, High-Efficiency, Step-Down DC-DC Controllers
MAX1627 PRODUCTION 5V/3.3V or Adjustable, 100% Duty Cycle, High-Efficiency, Step-Down DC-DC Controllers
MAX797 PRODUCTION Step-Down Controllers with Synchronous Rectifier for CPU Power
MAX797H PRODUCTION High-Voltage, Step-Down Controller with Synchronous Rectifier for CPU Power
MAX1652 PRE-RELEASE High-Efficiency, PWM, Step-Down DC-DC Controllers in 16-Pin QSOP
MAX1653 PRODUCTION High-Efficiency, PWM, Step-Down DC-DC Controllers in 16-Pin QSOP
MAX1654 PRODUCTION High-Efficiency, PWM, Step-Down DC-DC Controllers in 16-Pin QSOP
MAX1655 PRODUCTION High-Efficiency, PWM, Step-Down DC-DC Controllers in 16-Pin QSOP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1744EVKIT

Evaluation Kit for the MAX1744, MAX1745

Features and Benefits

  • High Input Voltage (up to 36V)
  • Selectable 3.3V or 5V Output Voltage (MAX1744)
  • 1.25V to 18V Adjustable Output Voltage (MAX1745)
  • Low Dropout Voltage
  • 100% Maximum Duty Cycle
  • 2A Output Current
  • Up to 330kHz Switching Frequency
  • 4µA IC Shutdown Current
  • 10-Pin µMAX® Package
  • Fully Assembled and Tested

Product Details

The MAX1744 evaluation kit (EV kit) provides a selectable 3.3V or 5V output voltage from input as high as 36V. The MAX1744 operates up to 100% duty cycle, extending the usable input voltage range. The 100% duty cycle and a low 100mV current-sense level permit very low dropout voltages. The circuit is configured to deliver up to 2A of output current with greater than 90% conversion efficiency. The output current can be increased by changing the external components.

This EV kit is a fully assembled and tested circuit board. It can also be used to evaluate the MAX1745, which has an adjustable output voltage, by selecting feedback resistors R2 and R3.

Applications

  • Automated Test Equipment (ATE)
  • Automatic Utility Meter Reading
  • Automotive Engine Control
  • Automotive Passenger Compartment
  • Automotive Sensors
  • Battery Chargers
  • Building Energy Management (HVAC)
  • Building Security/Remote Cameras
  • Cable Modems
  • Cell Phone Base Stations
  • Computers: Desktop, Workstation, Server
  • Global Positioning Systems (GPS)
  • High-Speed Access (Telecom)
  • Industrial Sensor Transmitters/Transducers
  • Local Multipoint Distribution Systems
  • Modems
  • Network Hubs, Switches, Routers
  • Notebook Computers
  • Telecom Switches
  • Wireless Local Loop (WLL)

MAX1745EVKIT

Evaluation Kit for the MAX1744, MAX1745

Features and Benefits

  • High Input Voltage (up to 36V)
  • Selectable 3.3V or 5V Output Voltage (MAX1744)
  • 1.25V to 18V Adjustable Output Voltage (MAX1745)
  • Low Dropout Voltage
  • 100% Maximum Duty Cycle
  • 2A Output Current
  • Up to 330kHz Switching Frequency
  • 4µA IC Shutdown Current
  • 10-Pin µMAX® Package
  • Fully Assembled and Tested

Product Details

The MAX1744 evaluation kit (EV kit) provides a selectable 3.3V or 5V output voltage from input as high as 36V. The MAX1744 operates up to 100% duty cycle, extending the usable input voltage range. The 100% duty cycle and a low 100mV current-sense level permit very low dropout voltages. The circuit is configured to deliver up to 2A of output current with greater than 90% conversion efficiency. The output current can be increased by changing the external components.

This EV kit is a fully assembled and tested circuit board. It can also be used to evaluate the MAX1745, which has an adjustable output voltage, by selecting feedback resistors R2 and R3.

Applications

  • Automated Test Equipment (ATE)
  • Automatic Utility Meter Reading
  • Automotive Engine Control
  • Automotive Passenger Compartment
  • Automotive Sensors
  • Battery Chargers
  • Building Energy Management (HVAC)
  • Building Security/Remote Cameras
  • Cable Modems
  • Cell Phone Base Stations
  • Computers: Desktop, Workstation, Server
  • Global Positioning Systems (GPS)
  • High-Speed Access (Telecom)
  • Industrial Sensor Transmitters/Transducers
  • Local Multipoint Distribution Systems
  • Modems
  • Network Hubs, Switches, Routers
  • Notebook Computers
  • Telecom Switches
  • Wireless Local Loop (WLL)

MAX1744EVKIT
Evaluation Kit for the MAX1744, MAX1745
MAX1745EVKIT
Evaluation Kit for the MAX1744, MAX1745

Latest Discussions

No discussions on MAX1744 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed