MAX1654
PRODUCTIONHigh-Efficiency, PWM, Step-Down DC-DC Controllers in 16-Pin QSOP
10A DSP/CPU Core Supply with Secondary Outputs in Space-Saving QSOP Package
- Part Models
- 2
- 1ku List Price
- Starting From $6.23
Overview
- 96% Efficiency
- Small, 16-Pin QSOP Package (half the size of a 16-pin narrow SO)
- Pin-Compatible with MAX797 (MAX1653/MAX1655)
- Output Voltage Down to 1V (MAX1655)
- 4.5V to 30V Input Range
- 99% Duty Cycle for Lower Dropout
- 170µA Quiescent Supply Current
- 3µA Logic-Controlled Shutdown
- Dual, N-Channel, Synchronous-Rectified Control
- Fixed 150kHz/300kHz PWM Switching, or Synchronized from 190kHz to 340kHz
- Programmable Soft Start
- Low-Cost Secondary Outputs (MAX1652/MAX1654)
- Synchronous rectifier, secondary output regulation, high efficiency over full IOUT range
The MAX1652-MAX1655 are high-efficiency, pulse-width-modulated (PWM), step-down DC-DC controllers in small QSOP packages. The MAX1653/MAX1655 also come in 16-pin narrow SO packages that are pin-compatible upgrades to the popular MAX797. Improvements include higher duty-cycle operation for better dropout, lower quiescent supply currents for better light-load efficiency, and an output voltage down to 1V (MAX1655).
The MAX1652-MAX1655 achieve up to 96% efficiency and deliver up to 10A using a unique Idle Mode synchronous-rectified PWM control scheme. These devices automatically switch between PWM operation at heavy loads and pulse-frequency-modulated (PFM) operation at light loads to optimize efficiency over the entire output current range. The MAX1653/MAX1655 also feature logic-controlled, forced PWM operation for noise-sensitive applications.
All devices operate with a selectable 150kHz/300kHz switching frequency, which can also be synchronized to an external clock signal. Both external power switches are inexpensive N-channel MOSFETs, which provide low resistance while saving space and reducing cost.
The MAX1652 and MAX1654 have an additional feedback pin that permits regulation of a low-cost second output tapped from a transformer winding. The MAX1652 provides an additional positive output. The MAX1654 provides an additional negative output.
The MAX1652-MAX1655 have a 4.5V to 30V input voltage range. The MAX1652/MAX1653/MAX1654's output range is 2.5V to 5.5V while the MAX1655's output range extends down to 1V. An evaluation kit (MAX1653EVKit) is available to speed designs.
Applications
- Cell Phones
- Distributed Power
- Handheld Computers
- Handy Terminals
- Mobile Communications
- Notebook Computers
- PDAs
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1654EEE+ | QSOP | ||
| MAX1654EEE+T | QSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 24, 2019 - 1746N ASSEMBLY |
||
| MAX1654EEE+ | PRODUCTION | |
| MAX1654EEE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX1654 yet. Have something to say?
Start a Discussion on EngineerZone®