MAX15501

PRODUCTION

Industrial Analog Current/Voltage Output Conditioners

Industry's First Programmable Outputs—Current Up to ±24mA or Voltage Up to ±12V

Viewing:

Overview

  • Supply Voltage Up to ±32.5V
  • Output Protected Up to ±35V
  • Programmable Output (Plus Overrange)
    • ±10V
    • 0 to 10V
    • 0 to 5V
    • ±20mA
    • 0 to 20mA
    • 4 to 20mA
  • Current Output Drives 0 to 1kΩ
  • Voltage Output Drives Loads Down to 1kΩ
  • HART Compliant
  • 2ppm Gain Error Drift Over Temperature
  • SPI Interface, with Daisy-Chain Capability
  • Supports +4.096V (MAX15500) or +2.5V (MAX15501) Full-Scale Input Signals
  • Extensive Error Reporting
    • Short-Circuit and Overcurrent Protection
    • Open-Circuit Detection
    • Brownout Detection
    • Overtemperature Protection
  • Fast, 40µs Settling Time

The MAX15500/MAX15501 analog output conditioners provide a programmable current up to ±24mA, or a voltage up to ±12V proportional to a control voltage signal. The control voltage is typically supplied by an external DAC with an output voltage range of 0 to 4.096V for the MAX15500 and 0 to 2.5V for the MAX15501. The output current and voltage are selectable as either unipolar or bipolar. In the unipolar configuration, a control voltage of 5% full-scale (FS) produces a nominal output of 0A or 0V to achieve underrange capability. A control voltage of 100%FS produces one of two programmable levels (105%FS or 120%FS) to achieve overrange capability. The outputs of the MAX15500/MAX15501 are protected against overcurrent conditions and a short to ground or supply voltages up to ±35V. The devices also monitor for overtemperature and supply brownout conditions. The supply brownout threshold is programmable.

The MAX15500/MAX15501 are programmed through an SPI™ interface capable of daisy-chained operation. The MAX15500/MAX15501 provide extensive error reporting through the SPI interface and an additional open-drain interrupt output. The devices include an analog output to monitor load conditions.

The MAX15500/MAX15501 operate over the -40°C to +105°C temperature range. The devices are available in a 32-pin, 5mm x 5mm TQFN package.

Applications

  • Distributed I/Os
  • Embedded Systems
  • Industrial Control and Automation
  • Programmable Logic Controllers (PLCs)

MAX15501
Industrial Analog Current/Voltage Output Conditioners
MAX15500, MAX15501: Typical Operating Circuit/Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 4
MAX5134 PRODUCTION Pin-/Software-Compatible, 16-/12-Bit, Voltage-Output DACs
MAX5135 PRODUCTION Pin-/Software-Compatible, 16-/12-Bit, Voltage-Output DACs
MAX5136 PRODUCTION Pin-/Software-Compatible, 16-/12-Bit, Voltage-Output DACs
MAX5137 PRODUCTION Pin-/Software-Compatible, 16-/12-Bit, Voltage-Output DACs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX15501EVKIT

Evaluation Kit for the MAX15500 and MAX15501

Features and Benefits

  • On-Board 16-Bit DAC
  • On-Board +2.5V (for MAX15501) and +4.096V (for MAX15500) Voltage References
  • Four Jumper-Selectable On-Board Sensing Resistors (41.2Ω, 42.2Ω, 47.5Ω, and 48.7Ω)
  • Terminal Block Connector for the OUT, GND, SENSEVP, and SENSEVN Signals
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX15501 evaluation kit (EV kit) provides a proven design to evaluate the MAX15501 analog output conditioner that provides a programmable current up to ±24mA, or a voltage up to ±12V proportional to a control voltage signal. The EV kit also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX15501.

The MAX15501 EV kit comes with a MAX15501GTJ+ installed. Contact the factory for free samples of the pin-compatible MAX15500GTJ+ to evaluate this device.

Applications

  • Distributed I/Os
  • Embedded Systems
  • Industrial Control and Automation
  • Programmable Logic Controllers (PLCs)

MAX15501EVKIT
Evaluation Kit for the MAX15500 and MAX15501

Latest Discussions

No discussions on MAX15501 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed