MAX14808

PRODUCTION

Octal Three-Level/Quad Five-Level High-Voltage 2A Digital Pulsers with T/R Switch

Save Power and Board Space with Industry's Only 3/5-Level Pulser with T/R Switch and Integrated Floating Power Supplies

Viewing:

Part Details

  • Save Space (Optimized for High-Channel-Count Systems/Portable Systems)
    • High Density
      • Eight Channels (Three-Level Operation)
      • Four Channels (Five-Level Operation) in One Package
    • Integrated Low-Power T/R Switches (MAX14808)
    • Direct Drive Architecture Eliminates External High-Voltage Capacitor
    • No External Floating Power Supply (FPS) Required
  • High Performance (Designed to Enhanced Image Quality)
    • Excellent -43dBc (typ) THD for Second Harmonic at 5MHz
    • Sync Function Eliminates Effects of FPGA Jitter and Improves Performance in Doppler Mode
    • Low Propagation Delay 18ns (typ)
    • Strong Active Return to Zero
  • Save Power
    • Low Quiescent Power Dissipation (5.7mW/Channel in Octal Mode)
    • Programmable Current Capability
    • Shutdown Mode and Disable Transmit Mode
MAX14808
Octal Three-Level/Quad Five-Level High-Voltage 2A Digital Pulsers with T/R Switch
MAX14808, MAX14809: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 1
MAX4940 PRODUCTION Dual/Quad, Unipolar/Bipolar, High-Voltage Digital Pulsers
Medical Ultrasound Switches and Pulsers 1
MAX4936A PRODUCTION Octal High-Voltage Transmit/Receive Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

eval board
MAX14808EVKIT

Evaluation Kit for the MAX14808

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • 3.5mm Scope-Probe Jacks for High-Voltage Outputs
  • USB-PC Connection (Cable Included)
  • RoHS Compliant
  • 40-Pin Signal Header
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14808 evaluation kit (EV kit) provides a proven design to evaluate the MAX14808 high-voltage, high-frequency pulse driver IC.
The MAX14808 evaluation system (EV system) consists of the MAX14808 EV kit and a companion MAXINT1 serial interface board. The EV system also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC. The MAXINT1 board provides the inputs to the IC. Order the EV system for a complete PC-based evaluation of the IC, including test waveform generation. Order the EV kit if you already have a MAXINT1 board or a MAX14808-compatible controller interface.
The EV kit comes with a MAX14808ETK+ installed.

Applications

  • Industrial Flaw Detection
  • Piezoelectric Drivers
  • Test Equipment
  • Ultrasound Medical Imaging

MAX14808EVKIT
Evaluation Kit for the MAX14808
MAX14808EVKIT Angle MAX14808EVKIT Bottom MAX14808EVKIT Top

Latest Discussions

Recently Viewed