Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Windows XP-, Windows Vista-, and Windows 7-Compatible Software
- 3.5mm Scope-Probe Jacks for High-Voltage Outputs
- USB-PC Connection (Cable Included)
- RoHS Compliant
- 40-Pin Signal Header
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX14808 evaluation kit (EV kit) provides a proven design to evaluate the MAX14808 high-voltage, high-frequency pulse driver IC.
The MAX14808 evaluation system (EV system) consists of the MAX14808 EV kit and a companion MAXINT1 serial interface board. The EV system also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC. The MAXINT1 board provides the inputs to the IC. Order the EV system for a complete PC-based evaluation of the IC, including test waveform generation. Order the EV kit if you already have a MAXINT1 board or a MAX14808-compatible controller interface.
The EV kit comes with a MAX14808ETK+ installed.
Applications
- Industrial Flaw Detection
- Piezoelectric Drivers
- Test Equipment
- Ultrasound Medical Imaging
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX14808 Evaluation Kit Board Quick Start Guide6/19/2026WIKI
-
MAX14808EVKIT: Evaluation Kit for the MAX14808 Data Sheet (Rev. 0)12/4/2012PDF1M