MAX1446
LAST TIME BUY10-Bit, 60Msps, 3.0V, Low-Power ADC with Internal Reference
3V, 10-Bit, 60Msps ADC Delivers 72dB SFDR
- Part Models
- 3
- 1ku List Price
- Starting From $12.86
Part Details
- Single 3.0V Operation
- Excellent Dynamic Performance
- 59.5dB SNR at fIN = 20MHz
- 73dB SFDR at fIN = 20MHz
- Low Power:
- 30mA (Normal Operation)
- 5µA (Shutdown Mode)
- Fully Differential Analog Input
- Wide 2VP-P Differential Input Voltage Range
- 400MHz -3dB Input Bandwidth
- On-Chip 2.048V Precision Bandgap Reference
- CMOS-Compatible Three-State Outputs
- 32-Pin TQFP Package
- Evaluation Kit Available (MAX1448 EV Kit)
The MAX1446 10-bit, 3V analog-to-digital converter (ADC) features a fully differential input, a pipelined 10-stage ADC architecture with digital error correction and wideband track and hold (T/H) incorporating a fully differential signal path. This ADC is optimized for low-power, high dynamic performance applications in imaging and digital communications. The MAX1446 operates from a single 2.7V to 3.6V supply, consuming only 90mW while delivering a 59.5dB signal-to-noise ratio (SNR) at a 20MHz input frequency. The fully differential input stage has a 400MHz, -3dB bandwidth and may be operated with single-ended inputs. In addition to low operating power, the MAX1446 features a 5µA power-down mode for idle periods.
An internal 2.048V precision bandgap reference is used to set the ADC full-scale range. A flexible reference structure allows the user to supply a buffered, direct or externally derived reference for applications requiring increased accuracy or a different input voltage range.
Lower and higher speed, pin-compatible versions of the MAX1446 are also available. Refer to the MAX1444 data sheet for a 40Msps version, the MAX1448 datasheet for an 80Msps version, and the MAX1449 datasheet for a 105Msps version.
The MAX1446 has parallel, offset binary, three-state outputs that can be operated from 1.7V to 3.3V to allow flexible interfacing. The device is available in a 5mm x 5mm, 32-pin TQFP package and is specified over the extended industrial (-40°C to +85°C) and automotive (-40°C to+105°C) temperature ranges.
Applications
- Baseband and IF Digitization
- CCD Imaging
- Digital Set-Top Boxes
- Ultrasound Imaging
- Video Digitizing Applications
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 8
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX1446EHJ+ | 32-TQFP-5X5X1.0 | ||
MAX1446EHJ+T | 32-TQFP-5X5X1.0 | ||
MAX1446GHJ+ | 32-TQFP-5X5X1.0 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Analog to Digital Converters (ADCs) 4 | ||
MAX1425 | 10-Bit, 20Msps ADC | |
MAX1444 | LAST TIME BUY | 10-Bit, 40Msps, 3.0V, Low-Power ADC with Internal Reference |
MAX1448 | LAST TIME BUY | 10-Bit, 80Msps, Single 3.0V, Low-Power ADC with Internal Reference |
MAX1449 | LAST TIME BUY | 10-Bit, 105Msps, Single +3.3V, Low-Power ADC with Internal Reference |