Overview
Features and Benefits
- Up to 80Msps Sampling Rate
- Low-Voltage, Low-Power Operation
- Single-Ended or Fully Differential Signal Input Configuration
- Clock-Shaping Circuit
- Fully Assembled and Tested
Product Details
The MAX1448 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX1444, MAX1446, MAX1448, or MAX1449 10-bit analog-to-digital converters (ADCs). The MAX1444/MAX1446/MAX1448/MAX1449 ADCs process differential or single-ended analog inputs. The EV kit allows the user to evaluate the ADCs with both types of signals from one single-ended analog signal. The digital output produced by the ADCs can be easily sampled with a user-provided high-speed logic analyzer or data-acquisition system. The EV kit comes with the MAX1448 installed. Order free samples of the MAX1444EHJ, MAX1446EHJ or MAX1449EHJ to evaluate these parts. The EV kit operates from a +3V power supply. It includes circuitry that generates a clock signal from an AC signal provided by the user.
Applications
- Baseband and IF Digitization
- CCD Imaging
- Digital Television (Receivers, Set-Top Boxes)
- Ultrasound Imaging
- Video Digitizing Applications