MAX1444
LAST TIME BUY10-Bit, 40Msps, 3.0V, Low-Power ADC with Internal Reference
Low Power 3V, 10-Bit, 40Msps ADC Delivers 72dB SFDR
- Part Models
- 4
- 1ku List Price
- Starting From $12.86
Overview
- Single 3.0V Operation
- Excellent Dynamic Performance
- 59.5dB SNR at fIN = 20MHz
- 74dBc SFDR at fIN = 20MHz
- Low Power
- 19mA (Normal Operation)
- 5µA (Shutdown Mode)
- Fully Differential Analog Input
- Wide 2Vp-p Differential Input Voltage Range
- 400MHz -3dB Input Bandwidth
- On-Chip 2.048V Precision Bandgap Reference
- CMOS-Compatible Three-State Outputs
- 32-Pin TQFP Package
- Evaluation Kit Available
The MAX1444 10-bit, 3V analog-to-digital converter (ADC) features a pipelined 10-stage ADC architecture with fully differential wideband track-and-hold (T/H) input and digital error correction incorporating a fully differential signal path. This ADC is optimized for lowpower, high dynamic performance applications in imaging and digital communications. The MAX1444 operates from a single 2.7V to 3.6V supply, consuming only 57mW while delivering a 59.5dB signal-to-noise ratio (SNR) at a 20MHz input frequency. The fully differential input stage has a 400MHz -3dB bandwidth and may be operated with single-ended inputs. In addition to low operating power, the MAX1444 features a 5µA power-down mode for idle periods.
An internal 2.048V precision bandgap reference is used to set the ADC full-scale range. A flexible reference structure allows the user to supply a buffered, direct, or externally derived reference for applications requiring increased accuracy or a different input voltage range.
The MAX1444 has parallel, offset binary, CMOS-compatible three-state outputs that can be operated from 1.7V to 3.6V to allow flexible interfacing. The device is available in a 5mm x 5mm 32-pin TQFP package and is specified over the extended industrial (-40°C to +85°C) temperature range.
Applications
- Baseband and IF Digitization
- CCD Imaging
- Digital Set-Top Boxes
- Ultrasound Imaging
- Video Digitizing Applications
Documentation
Data Sheet 1
Design Note 1
Technical Articles 7
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1444EHJ+ | TQFP | ||
| MAX1444EHJ+T | TQFP | ||
| MAX1444EHJ/V+ | TQFP | ||
| MAX1444EHJ/V+T | TQFP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 4 | ||
| MAX1425 | Obsolete | 10-Bit, 20Msps ADC |
| MAX1446 | LAST TIME BUY | 10-Bit, 60Msps, 3.0V, Low-Power ADC with Internal Reference |
| MAX1448 | LAST TIME BUY | 10-Bit, 80Msps, Single 3.0V, Low-Power ADC with Internal Reference |
| MAX1449 | LAST TIME BUY | 10-Bit, 105Msps, Single +3.3V, Low-Power ADC with Internal Reference |