MAX12555

PRODUCTION

14-Bit, 95Msps, 3.3V ADC

Viewing:

Overview

  • Direct IF Sampling Up to 400MHz
  • Excellent Dynamic Performance
    • 74dB/72dB SNR at fIN = 3MHz/175MHz
    • 87.4dBc/76.2dBc SFDR at fIN = 3MHz/175MHz
  • Low Noise Floor: 74.6dBFS
  • 3.3V Low-Power Operation
    • 465mW (Single-Ended Clock Mode)
    • 497mW (Differential Clock Mode)
    • 300µW (Power-Down Mode)
  • Fully Differential or Single-Ended Analog Input
  • Adjustable Full-Scale Analog Input Range
    • ±0.35V to ±1.10V
  • Common-Mode Reference
  • CMOS-Compatible Outputs in Two's Complement or Gray Code
  • Data-Valid Indicator Simplifies Digital Interface
  • Data Out-of-Range Indicator
  • Miniature, 6mm x 6mm x 0.8mm 40-Pin Thin QFN Package with Exposed Paddle
  • Evaluation Kit Available (Order MAX12555EVKIT)

The MAX12555 is a 3.3V, 14-bit, 95Msps analog-to-digital converter (ADC) featuring a fully differential wideband track-and-hold (T/H) input amplifier, driving a low-noise internal quantizer. The analog input stage accepts single ended or differential signals. The MAX12555 is optimized for high dynamic performance, low power, and small size. Excellent dynamic performance is maintained from baseband to input frequencies of 175MHz and beyond, making the MAX12555 ideal for intermediate frequency (IF) sampling applications.

Powered from a single 3.3V supply, the MAX12555 consumes only 497mW while delivering a typical 72.1dB signal-to-noise ratio (SNR) performance at a 175MHz input frequency. In addition to low operating power, the MAX12555 features a 300µW power-down mode to conserve power during idle periods.

A flexible reference structure allows the MAX12555 to use the internal 2.048V bandgap reference or accept an externally applied reference. The reference structure allows the full-scale analog input range to be adjusted from ±0.35V to ±1.10V. The MAX12555 provides a common- mode reference to simplify design and reduce external component count in differential analog input circuits.

The MAX12555 supports either a single-ended or differential input clock. Wide variations in the clock duty cycle are compensated with the ADC's internal dutycycle equalizer (DCE).

ADC conversion results are available through a 14-bit, parallel, CMOS-compatible output bus. The digital output format is pin selectable to be either two's complement or Gray code. A data-valid indicator eliminates external components that are normally required for reliable digital interfacing. A separate digital power input accepts a wide 1.7V to 3.6V supply, allowing the MAX12555 to interface with various logic levels.

The MAX12555 is available in a 6mm x 6mm x 0.8mm, 40-pin thin QFN package with exposed paddle (EP), and is specified for the extended industrial (-40°C to +85°C) temperature range.

 

Applications

  • IF and Baseband Communication Receivers: Cellular, Point-to-Point Microwave, HFC, WLAN
  • Low-Power Data Acquisition
  • Medical Imaging Including Positron Emission Tomography (PET)
  • Portable Instrumentation
  • Video Imaging

MAX12555
14-Bit, 95Msps, 3.3V ADC
MAX12555: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 8
MAX19538 Obsolete 12-Bit, 95Msps, 3.3V ADC
MAX1206 Obsolete 12-Bit, 40Msps ADC
MAX1207 Obsolete 12-Bit, 65Msps ADC
MAX1208 Obsolete 12-Bit, 80Msps, 3.3V ADC
MAX1209 Obsolete 12-Bit, 80Msps, 3.3V IF-Sampling ADC
MAX1211 Obsolete 12-Bit, 65Msps, IF Sampling ADC
MAX12553 Obsolete 14-Bit, 65Msps, 3.3V ADC
MAX12554 Obsolete 14-Bit, 80Msps, 3.3V ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX12554EVKIT

Evaluation Kit for the MAX12553, MAX12554, and MAX12555

Features and Benefits

  • 95Msps Sampling Rate with the MAX12555
  • 80Msps Sampling Rate with the MAX12554
  • 65Msps Sampling Rate with the MAX12553
  • Low-Voltage and Low-Power Operation
  • Fully Differential or Single-Ended Signal-Input Configuration
  • Differential or Single-Ended Clock Configuration
  • On-Board Clock-Shaping Circuit with Adjustable Duty Cycle
  • Fully Assembled and Tested

Product Details

The MAX12553/MAX12554/MAX12555 evaluation kits (EV kits) are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of this family of 14-bit, analog-to-digital converters (ADCs). These ADCs accept differential or single-ended analog inputs, however, the EV kits allow for evaluation with either type of signal from one single-ended analog-signal source. The digital outputs produced by the ADCs are captured easily with a user-provided high-speed logic analyzer or data-acquisition system. The EV kits operate from a 1.8V and a 3.3V power supply and include circuitry that generates a low-jitter clock signal from an AC signal provided by the user.

Applications

  • IF and Baseband Communication Receivers: Cellular, Point-to-Point Microwave, HFC, WLAN
  • Low-Power Data Acquisition
  • Medical Imaging Including Positron Emission Tomography (PET)
  • Portable Instrumentation
  • Video Imaging

MAX12555EVKIT

Evaluation Kit for the MAX12553, MAX12554, and MAX12555

Features and Benefits

  • 95Msps Sampling Rate with the MAX12555
  • 80Msps Sampling Rate with the MAX12554
  • 65Msps Sampling Rate with the MAX12553
  • Low-Voltage and Low-Power Operation
  • Fully Differential or Single-Ended Signal-Input Configuration
  • Differential or Single-Ended Clock Configuration
  • On-Board Clock-Shaping Circuit with Adjustable Duty Cycle
  • Fully Assembled and Tested

Product Details

The MAX12553/MAX12554/MAX12555 evaluation kits (EV kits) are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of this family of 14-bit, analog-to-digital converters (ADCs). These ADCs accept differential or single-ended analog inputs, however, the EV kits allow for evaluation with either type of signal from one single-ended analog-signal source. The digital outputs produced by the ADCs are captured easily with a user-provided high-speed logic analyzer or data-acquisition system. The EV kits operate from a 1.8V and a 3.3V power supply and include circuitry that generates a low-jitter clock signal from an AC signal provided by the user.

Applications

  • IF and Baseband Communication Receivers: Cellular, Point-to-Point Microwave, HFC, WLAN
  • Low-Power Data Acquisition
  • Medical Imaging Including Positron Emission Tomography (PET)
  • Portable Instrumentation
  • Video Imaging

MAX12553EVKIT

Evaluation Kit for the MAX12553, MAX12554, and MAX12555

Features and Benefits

  • 95Msps Sampling Rate with the MAX12555
  • 80Msps Sampling Rate with the MAX12554
  • 65Msps Sampling Rate with the MAX12553
  • Low-Voltage and Low-Power Operation
  • Fully Differential or Single-Ended Signal-Input Configuration
  • Differential or Single-Ended Clock Configuration
  • On-Board Clock-Shaping Circuit with Adjustable Duty Cycle
  • Fully Assembled and Tested

Product Details

The MAX12553/MAX12554/MAX12555 evaluation kits (EV kits) are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of this family of 14-bit, analog-to-digital converters (ADCs). These ADCs accept differential or single-ended analog inputs, however, the EV kits allow for evaluation with either type of signal from one single-ended analog-signal source. The digital outputs produced by the ADCs are captured easily with a user-provided high-speed logic analyzer or data-acquisition system. The EV kits operate from a 1.8V and a 3.3V power supply and include circuitry that generates a low-jitter clock signal from an AC signal provided by the user.

Applications

  • IF and Baseband Communication Receivers: Cellular, Point-to-Point Microwave, HFC, WLAN
  • Low-Power Data Acquisition
  • Medical Imaging Including Positron Emission Tomography (PET)
  • Portable Instrumentation
  • Video Imaging

MAX12554EVKIT
Evaluation Kit for the MAX12553, MAX12554, and MAX12555
MAX12555EVKIT
Evaluation Kit for the MAX12553, MAX12554, and MAX12555
MAX12553EVKIT
Evaluation Kit for the MAX12553, MAX12554, and MAX12555

Latest Discussions

No discussions on MAX12555 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed