LTC7851

RECOMMENDED FOR NEW DESIGNS

Quad Output, Multiphase Step-Down Voltage Mode DC/DC Controller with Accurate Current Sharing

Viewing:

Overview

  • Operates with Power Blocks, DrMOS or External Gate Drivers and MOSFETs
  • Voltage Mode Control with Accurate Current Sharing
  • ±0.75% 0.6V Voltage Reference
  • Quad Differential Output Voltage Sense Amplifiers
  • Multiphase Capability
  • Phase-Lockable Fixed Frequency 250kHz to 2.25MHz
  • Lossless Current Sensing Using Inductor DCR or Precision Current Sensing with Sense Resistor or DrMOS with Integrated Current Sensing
  • VCC Range: 3V to 5.5V
  • VOUT Range: 0.6V to VCC – 0.5V
  • Power Good Output Voltage Monitor
  • Output Voltage Tracking Capability with Soft-Start
  • Available in 58-Lead 5mm × 9mm QFN Package
LTC7851
Quad Output, Multiphase Step-Down Voltage Mode DC/DC Controller with Accurate Current Sharing
LTC7851 Application Circuit LTC7851 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2975 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement
Protection Switches & Controllers 1
LTC4370 RECOMMENDED FOR NEW DESIGNS Two-Supply Diode-OR Current Balancing Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2380A-C

LTC7851EUHH Demo Board | Single Output, 4-Phase Voltage Mode Buck Controller, 7V ≤ VIN ≤ 14V; VOUT1 = 1.2V @ 120A

Product Details

Demonstration circuit DC2380A features the LTC7851, a high performance 4-phase step-down, voltage mode controller. The DC2380A-C operates with a 7V to 14V input supply voltage and provides a single 1.2V @ 120A output. The LTC7851’s integrated current share circuit provides highly accurate current sharing. Since the LTC7851 does not include MOSFET drivers, its PWM outputs drive external DrMOS devices.

eval board
DC2380A-A

LTC7851EUHH Demo Board | 4-Phase Voltage Mode Buck Controller, 7V ≤ VIN ≤ 14V; VOUT1 = 1.8V @ 30A, VOUT2 = 1.5V @ 30A, VOUT3 = 1.2V @ 30A, VOUT4 = 1V @ 30A

Product Details

Demonstration circuit DC2380A features the LTC7851, a high performance 4-phase step-down, voltage mode controller. The DC2380A-A operates with a 7V to 14V input supply voltage and provides the follow four high current outputs: 1.8V @ 30A, 1.5V @ 30A, 1.2V @ 30A and 1.0V @ 30A. Since the LTC7851 does not include MOSFET drivers, its PWM outputs drive external DrMOS devices.

eval board
DC2380A-B

LTC7851EUHH Demo Board | Dual Output, 4-Phase Voltage Mode Buck Controller, 7V ≤ VIN ≤ 14V; VOUT1 = 1.8V @ 60A, VOUT3 = 1.2V @ 60A

Product Details

Demonstration circuit DC2380A features the LTC7851, a high performance 4-phase step-down, voltage mode controller. The DC2380A-B operates with a 7V to 14V input supply voltage and provides the follow two high current outputs: 1.8V @ 60A and 1.2V @ 60A. The LTC7851’s integrated current share circuit provides highly accurate current sharing. Since the LTC7851 does not include MOSFET drivers, its PWM outputs drive external DrMOS devices.

DC2380A-C
LTC7851EUHH Demo Board | Single Output, 4-Phase Voltage Mode Buck Controller, 7V ≤ VIN ≤ 14V; VOUT1 = 1.2V @ 120A
DC2380A-A DC2380A-A DC2380A-A DC2380A-C - Schematic
DC2380A-A
LTC7851EUHH Demo Board | 4-Phase Voltage Mode Buck Controller, 7V ≤ VIN ≤ 14V; VOUT1 = 1.8V @ 30A, VOUT2 = 1.5V @ 30A, VOUT3 = 1.2V @ 30A, VOUT4 = 1V @ 30A
DC2380A-A DC2380A-A DC2380A-A DC2380A-A - Schematic
DC2380A-B
LTC7851EUHH Demo Board | Dual Output, 4-Phase Voltage Mode Buck Controller, 7V ≤ VIN ≤ 14V; VOUT1 = 1.8V @ 60A, VOUT3 = 1.2V @ 60A
DC2380A-A DC2380A-A DC2380A-A DC2380A-B - Schematic

Latest Discussions

Recently Viewed