LTC4360-1
LTC4360-2

RECOMMENDED FOR NEW DESIGNS

Overvoltage Protection Controller

Viewing:

Overview

  • 2.5V to 5.5V Operation
  • Overvoltage Protection Up to 80V
  • No Input Capacitor or TVS Required for Most Applications
  • 2% Accurate 5.8V Overvoltage Threshold
  • <1μs Overvoltage Turn-Off, Gentle Shutdown
  • Controls N-Channel MOSFET
  • Adjustable Power-Up dV/dt Limits Inrush
  • Reverse Voltage Protection (LTC4360-2)
  • Power Good Output
  • Low Current Shutdown (LTC4360-1)
  • Available in a Tiny 8-Lead SC70 Package
LTC4360-1
LTC4360-2
Overvoltage Protection Controller
LTC4360-1-4360-2 Application Circuit LTC4360-1-4360-2 Pin Configuration LTC4360-1-4360-2 Pin Configuration LTC4360-1-4360-2 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC4361-1
LTC4361-2
RECOMMENDED FOR NEW DESIGNS Overvoltage/Overcurrent Protection Controller
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1505A

LTC4360-1/LTC4360-2 | Overvoltage Protection Controller with Shutdown/Reverse Voltage Protection

Product Details

DC1505A: Demo Board for the LTC4360-1/LTC4360-2 Overvoltage Protection Controller.

DC1505A
LTC4360-1/LTC4360-2 | Overvoltage Protection Controller with Shutdown/Reverse Voltage Protection
DC1505A - Schematic

Latest Discussions

No discussions on LTC4360 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed