LTC3867

RECOMMENDED FOR NEW DESIGNS

Synchronous Step-Down DC/DC Controller with Differential Remote Sense and Nonlinear Control

Viewing:

Overview

  • VIN Range: 4V to 38V
  • VOUT Range: 0.6V to 14V
  • Nonlinear Control Architecture Minimizes Output Transient Excursions (Optional)
  • Programmable DCR Temperature Compensation
  • ±0.75% 0.6V Voltage Reference
  • Fixed Frequency Range of 200kHz to 1.2MHz
  • PLL Frequency Synchronization
  • RSENSE or DCR Current Sensing
  • Differential Remote Output Voltage Sense
  • Supports Smooth Start-Up into Pre-Biased Outputs
  • Programmable Soft-Start or VOUT Tracking
  • Hiccup Mode/Soft Recovery from Output Overcurrent
  • 24-Lead (4mm × 4mm) QFN Package
LTC3867
Synchronous Step-Down DC/DC Controller with Differential Remote Sense and Nonlinear Control
High Efficiency Synchronous Step-Down Controller Efficiency and Power Loss Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Protection Switches & Controllers 2
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1928A

LTC3867EUF Demo Board | 18V ≤ VIN ≤ 36V; VOUT = 12V @ 12A

Product Details

Demonstration circuit 1928A is a single output synchronous buck converter featuring the LTC3867EUF in a 24-lead 4mm x 4mm QFN package. The input voltage range is from 18V to 36V.

eval board
DC1771A

LTC3867EUF Demo Board | 4.5 ≤ VIN ≤ 14V, VOUT = 1.5V @ 15A

Product Details

Demonstration circuit 1771A is a single output synchronous buck converter featuring the LTC3867EUF with a 24-lead 4mm × 4mm QFN package. The input voltage range is from 4.5V to 14V and it provides 1.5V at 15A at the output. The DC1771A is configured with a sense resistor.


DCR sensing circuit is optional. Using the inductor’s DCR as the sense element instead of the on-board sense resistor saves cost and board space while improving full-load efficiency over 2%, though the sense resistor provides a more accurate current limit.

DC1928A
LTC3867EUF Demo Board | 18V ≤ VIN ≤ 36V; VOUT = 12V @ 12A
DC1928A - Schematic
DC1771A
LTC3867EUF Demo Board | 4.5 ≤ VIN ≤ 14V, VOUT = 1.5V @ 15A
DC1771A - Schematic

Latest Discussions

No discussions on LTC3867 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed